(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Lead-Free Resin-Flux Cored Solder, EVASOL J3ESK3

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,505.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J3ESK3-05
J3ESK3-06
J3ESK3-08
J3ESK3-10
J3ESK3-12
J3ESK3-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 4,916.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 0.5 4562155680217 274-1849 500 1 Roll

฿ 4,505.00

THREAD SOLDER 1 Piece(s) 14 Day(s) 0.6 4562155680224 274-1857 500 1 Roll

฿ 8,702.00

THREAD SOLDER 1 Piece(s) 10 Day(s) 0.8 4562155680231 274-1865 1000 1 Roll

฿ 8,561.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 1 4562155680248 274-1873 1000 1 Roll

฿ 8,414.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 1.2 4562155680255 274-1881 1000 1 Roll

฿ 8,370.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 1.6 4562155680262 274-1890 1000 1 Roll

Basic Specifications

  • Lead-Free
    Y
  • Product Model
    Thread Solder
  • Flux (With Rosin)
    With
  • Melting Point(°C)
    217 to 220
  • Features
    Scatter-proof type lead-free solder that is kind on the environment and compatible with various flame retardants. Can be soldered to flame retardants such as stainless steel (SUS304) and nickel.
  • Use
    Wiring, connection of flame retardant materials, various plated components.
  • Material
    Alloy Composition (Tin: 96.5%, Silver: 3.0%, Copper: 0.5%)
  • Flux
    MIL-RA Class, JIS B Class
  • Amount Of Content
    1 Roll

Product Description

[Features]
·Environmentally friendly anti-splash type lead-free solder for difficult base materials.
·Soldering is possible even to difficult base materials such as stainless steel (SUS304) and nickel.
[Applications]
·Wiring and connection to difficult base materials and various plated parts.

Part Number
J3ESK3-05
J3ESK3-06
J3ESK3-08
J3ESK3-10
J3ESK3-12
J3ESK3-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 4,916.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 0.5 4562155680217 274-1849 500 1 Roll

฿ 4,505.00

THREAD SOLDER 1 Piece(s) 14 Day(s) 0.6 4562155680224 274-1857 500 1 Roll

฿ 8,702.00

THREAD SOLDER 1 Piece(s) 10 Day(s) 0.8 4562155680231 274-1865 1000 1 Roll

฿ 8,561.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 1 4562155680248 274-1873 1000 1 Roll

฿ 8,414.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 1.2 4562155680255 274-1881 1000 1 Roll

฿ 8,370.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 1.6 4562155680262 274-1890 1000 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1