(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AB-50 |
BL-50 |
BL-65 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Side (mm) |
Longitudinal (mm) |
Thickness (mm) |
Oil Absorbency (L) |
Oil Absorbency (L/sheet) |
Trusco Code | Mass (kg/box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,889.33 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | 500 | 500 | 2 | 55/Box | 0.6 | 284-1207 | 5 | 1 Box (100 Sheets) | ||
฿ 12,406.71 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | 500 | 500 | 4 | 110/Box | 1.1 | 284-1193 | 10 | 1 Box (100 Sheets) | ||
฿ 16,473.70 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | 650 | 650 | 4 | 200/box | 2 | 284-1185 | 17 | 1 Box (100 Sheets) |
[Features]
· Basic type with easy-to-use size considering site conditions and workability.
· Selectable 4 brands with different sizes and number of sheets.
[Application]
· For oil.
Part Number |
---|
AB-50 |
BL-50 |
BL-65 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Side (mm) |
Longitudinal (mm) |
Thickness (mm) |
Oil Absorbency (L) |
Oil Absorbency (L/sheet) |
Trusco Code | Mass (kg/box) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,889.33 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | 500 | 500 | 2 | 55/Box | 0.6 | 284-1207 | 5 | 1 Box (100 Sheets) | ||
฿ 12,406.71 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | 500 | 500 | 4 | 110/Box | 1.1 | 284-1193 | 10 | 1 Box (100 Sheets) | ||
฿ 16,473.70 |
ABSORBENTS(SHEET TYPE) | 1 Pack(s) |
100 Pieces Per Package |
1 Day(s) | 650 | 650 | 4 | 200/box | 2 | 284-1185 | 17 | 1 Box (100 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?