(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Incision-Resistant Gloves, Cut-Resistant Gloves "Active Kevlar®"

Incision-Resistant Gloves, Cut-Resistant Gloves "Active Kevlar®"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 591-S

  • Product Model
    Nitrile Rubber
  • Specifications
    Unlined
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    S
  • Total Length(cm)
    22
  • Around Palm(cm)
    15.0
  • Length of Middle Finger(cm)
    6.3
  • Thickness(mm)
    1.75
  • JAN Code
    4907026059141
  • Trusco Code
    432-3530
  • Mass(g)
    36
  • Specification Details
    Cut resistance level 3
  • Amount Of Content
    1 Pair
Part Number
591-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 486.00

CUT-RESISTANT GLOVES 1 Piece(s) 20 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Nitrile Rubber
  • Specifications
    Unlined
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    S
  • Total Length(cm)
    22
  • Around Palm(cm)
    15.0
  • Length of Middle Finger(cm)
    6.3
  • Thickness(mm)
    1.75
  • JAN Code
    4907026059141
  • Trusco Code
    432-3530
  • Mass(g)
    36
  • Specification Details
    Cut resistance level 3
  • Amount Of Content
    1 Pair

Product Description

Nitrile rubber backless cut-resistant gloves that protect hands from the risk of cuts.

[Features]
· Micro-finish process provides a high level of gripping performance and resistance to slipping even when wet with oil.
· Long wrist protects against dirt, wear, and risks of cutting while working over a wide area.
· Kevlar fiber is used for the gloves, providing excellent cut resistance.
· Oil, wear, and puncture-resistant nitrile rubber is utilized for the palm.
· Front: Nitrile rubber, Back: Kevlar

[Application]
· For metal parts processing, machine operation, machine parts manufacturing and assembly, automotive industry.
· Work such as industrial waste disposal, handling of glass and aluminum sashes, etc.

Specifications of 591-S

  • Product Model
    Nitrile Rubber
  • Specifications
    Unlined
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    S
  • Total Length(cm)
    22
  • Around Palm(cm)
    15.0
  • Length of Middle Finger(cm)
    6.3
  • Thickness(mm)
    1.75
  • JAN Code
    4907026059141
  • Trusco Code
    432-3530
  • Mass(g)
    36
  • Specification Details
    Cut resistance level 3
  • Amount Of Content
    1 Pair
Part Number
591-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 486.00

CUT-RESISTANT GLOVES 1 Piece(s) 20 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is processed with special anti-slip(microfinish?) , less slippery even when it gets wet with oil, and excellent in grip performance.

Usage

●Metal parts processing.

Specification

●Color:Black
●SPQ(pair):12
●Thickness Approx. 1.9mm
●Cut Resistance Level 3 
●13 Gauge Knitting

Materials

●Front: Nitrile Rubber 
●Back: Kevlar?