1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

TPK Tap Case (TPK12)

KITCHEN CASES

TPK Tap Case (TPK12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Keep and organize your tools like taps and drills. Same size cases are stackable. With slippage prevention. For organizing and managing tools and parts.

Part Number
TPK12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Depth
(mm)
Height
(mm)
Supported Diameter
(mm)
Supported Length
(mm)
Number of Pieces Stored
(Pcs)
JAN Code TRUSCO Cord Mass
(g)

฿ 106.00

KITCHEN CASES 1 Piece(s) Same day 74.0102.321.01292.054582497202298448-606441.2

Loading...

  1. 1

Basic Information

Features Store tools such as taps, drills, etc. together. The displacement prevention structure allows stacking of the same cases on top of one another. Use Sorting and managing tools and parts. Material Polypropylene (PP)
Specifications Main Body/Lid Integrated Case

Please check the type/dimensions/specifications of the part TPK12 in the TPK Tap Case series.

Products with similar specification

Part Number
TPK03
TPK06
TPK08
TPK10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWidth
(mm)
Depth
(mm)
Height
(mm)
Supported Diameter
(mm)
Supported Length
(mm)
Number of Pieces Stored
(Pcs)
JAN Code TRUSCO Cord Mass
(g)

฿ 57.00

1 Piece(s) 1 Day(s) 54.062.59354.0104582497202250448-602110.0

฿ 86.00

1 Piece(s) 1 Day(s) 78.078.512.6670.0104582497202267448-603025.3

฿ 96.00

1 Piece(s) 1 Day(s) 99.588.515.5879104582497202274448-604839.2

฿ 103.00

1 Piece(s) 12 Day(s) 120.594.518.01084.0104582497202281448-605653.6