(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-4050-02 |
3-4050-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Size (mm) |
Manufacturer Product Name | Manufacturer Model | JAN Code | Footnotes | Material | Depth when Hood Open (mm) |
Filter for use | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 61,825.00 ฿ 49,460.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | 19 Day(s) | Clean Bench | - | Clean Bench PC-EZHEPA | PC-EZHEPA | 4560111772891 | Size when hood is retracted. | Clean Air Unit / Steel (Melamine Baked Paint), Hood / PMMA (Acrylic) | 36 | Using PC-100S/non-woven fabric prefilter + low-pressure-loss HEPA filter, PC-EZ HEPA/non-woven fabric prefilter + enzyme HEPA filter | 1 Set (Main Unit, Non-woven Fabric Pre-Filter, Enzyme HEPA Filter) | ||
฿ 43,187.00 ฿ 34,549.60 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | 19 Day(s) | - | Hood Open: 350x436x350, Hood Closed: 350×188×350 | Clean Bench PC-100SAD | PC-100SAD | - | - | Unit: Steel (Melamine Baked Finish), Hood: PMMA (Acrylic) | - | Non-woven fabric pre-filter + antimicrobial and odor-resistant HEPA filter | 1 pc. |
[Features]
· Hood can be folded and stored away when not in use.
· PC-EZHEPA is equipped with a sterilized/enzyme HEPA filter for collecting and sterilizing microorganisms such as dust and bacteria to prevent secondary contamination.
Part Number |
---|
3-4050-02 |
3-4050-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Size (mm) |
Manufacturer Product Name | Manufacturer Model | JAN Code | Footnotes | Material | Depth when Hood Open (mm) |
Filter for use | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 61,825.00 ฿ 49,460.00 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | 19 Day(s) | Clean Bench | - | Clean Bench PC-EZHEPA | PC-EZHEPA | 4560111772891 | Size when hood is retracted. | Clean Air Unit / Steel (Melamine Baked Paint), Hood / PMMA (Acrylic) | 36 | Using PC-100S/non-woven fabric prefilter + low-pressure-loss HEPA filter, PC-EZ HEPA/non-woven fabric prefilter + enzyme HEPA filter | 1 Set (Main Unit, Non-woven Fabric Pre-Filter, Enzyme HEPA Filter) | ||
฿ 43,187.00 ฿ 34,549.60 |
CLEAN ENVIRONMENT FACILITIES | 1 Piece(s) | 19 Day(s) | - | Hood Open: 350x436x350, Hood Closed: 350×188×350 | Clean Bench PC-100SAD | PC-100SAD | - | - | Unit: Steel (Melamine Baked Finish), Hood: PMMA (Acrylic) | - | Non-woven fabric pre-filter + antimicrobial and odor-resistant HEPA filter | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?