(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Color Lab Jack

Color Lab Jack

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/04/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,753.18 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-449-01 SALE
6-449-03 SALE
6-449-05 SALE
6-449-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Resistance
(kg)
Range of Extension/Contraction
(mm)
Frontage
(mm)
Depth
(mm)
Manufacturer Product Name Manufacturer Model Minimum - Maximum
(mm)
Internal Capacity

฿ 10,753.18

฿ 9,481.08

STAND/HOLDER/CLAMP/JACK 1 Piece(s) Same day 20 31~93 50 40 Color Lab Jack Boy100 Green BOY100 31- 93 1 unit

฿ 17,260.18

฿ 15,123.37

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 5 Day(s) 50 60~243 120 140 Color Lab Jack Boy110 Pink BOY110 60-243 1 unit

฿ 21,182.65

฿ 18,551.76

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 5 Day(s) 80 80~278 122 150 Color Lab Jack Boy115 Yellow BOY115 80-278 1 unit

฿ 33,423.27

฿ 27,788.11

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 5 Day(s) 90 95~398 180 216 Color Lab Jack BOY116 BOY116 95-398 1 unit

Basic Specifications

  • Product Type
    Lab Jacks
  • Features
    Since its material is light alloy processed with electrolytic treatment for corrosion prevention, it is not magnetized. Fine adjustments are possible with small pitches, and no lock is required. The auxiliary plate can be used as either a top plate or base plate.
  • Footnotes
    It is stationary load
  • Internal Capacity
    1 unit

Product Description

Since the material is light alloy processed with electrolytic treatment for corrosion prevention, it is not magnetized. Fine adjustments are possible with small pitches, and no lock is required. The auxiliary plate can be used as a base as well as a top panel.

Part Number
6-449-01 SALE
6-449-03 SALE
6-449-05 SALE
6-449-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Resistance
(kg)
Range of Extension/Contraction
(mm)
Frontage
(mm)
Depth
(mm)
Manufacturer Product Name Manufacturer Model Minimum - Maximum
(mm)
Internal Capacity

฿ 10,753.18

฿ 9,481.08

STAND/HOLDER/CLAMP/JACK 1 Piece(s) Same day 20 31~93 50 40 Color Lab Jack Boy100 Green BOY100 31- 93 1 unit

฿ 17,260.18

฿ 15,123.37

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 5 Day(s) 50 60~243 120 140 Color Lab Jack Boy110 Pink BOY110 60-243 1 unit

฿ 21,182.65

฿ 18,551.76

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 5 Day(s) 80 80~278 122 150 Color Lab Jack Boy115 Yellow BOY115 80-278 1 unit

฿ 33,423.27

฿ 27,788.11

STAND/HOLDER/CLAMP/JACK 1 Piece(s) 5 Day(s) 90 95~398 180 216 Color Lab Jack BOY116 BOY116 95-398 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1