(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4642-11 |
1-4642-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Top Panel x Seat (mm) |
Manufacturer Product Name | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 5,345.00 ฿ 4,916.87 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | Same day | 150X150 | Laboratory Jack 150x150 | 4562108477352 | 1 unit | ||
฿ 6,372.00 ฿ 4,436.19 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | Same day | 200X200 | Laboratory Jack 200x200 | 4562108477376 | 1 unit |
It goes up and down quickly, and because dual-threaded screws are used, with one turn of the knob, it goes up or down approximately 45 mm.
Part Number |
---|
1-4642-11 |
1-4642-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Top Panel x Seat (mm) |
Manufacturer Product Name | JAN Code | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 5,345.00 ฿ 4,916.87 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | Same day | 150X150 | Laboratory Jack 150x150 | 4562108477352 | 1 unit | ||
฿ 6,372.00 ฿ 4,436.19 |
STAND/HOLDER/CLAMP/JACK | 1 Piece(s) | Same day | 200X200 | Laboratory Jack 200x200 | 4562108477376 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?