(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Universal assembly stand

Universal assembly stand

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/04/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-427-03

  • Product Type
    Stand
  • Frontage(mm)
    207
  • Depth(mm)
    205
  • Manufacturer Product Name
    Universal Assembly Stand Small
  • Manufacturer Model
    Small
  • JAN Code
    4560111776387
  • Features
    Because it is an assembly type, it is easy to store and move, and the length of the bar can be freely determined by connecting.
  • Accessory
    Assembly rod X 2
  • Internal Capacity
    1 unit
Part Number
6-427-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 5,238.00

฿ 4,190.92

STAND/HOLDER/CLAMP/JACK 1 Piece(s) Same day 1 unit

Basic Specifications

  • Product Type
    Stand
  • Frontage(mm)
    207
  • Depth(mm)
    205
  • Manufacturer Product Name
    Universal Assembly Stand Small
  • Manufacturer Model
    Small
  • JAN Code
    4560111776387
  • Features
    Because it is an assembly type, it is easy to store and move, and the length of the bar can be freely determined by connecting.
  • Accessory
    Assembly rod X 2
  • Internal Capacity
    1 unit

Product Description

Because it is an assembly type, it is easy to store and move, and the length of the bar can be freely determined by connecting.

Specifications of 6-427-03

  • Product Type
    Stand
  • Frontage(mm)
    207
  • Depth(mm)
    205
  • Manufacturer Product Name
    Universal Assembly Stand Small
  • Manufacturer Model
    Small
  • JAN Code
    4560111776387
  • Features
    Because it is an assembly type, it is easy to store and move, and the length of the bar can be freely determined by connecting.
  • Accessory
    Assembly rod X 2
  • Internal Capacity
    1 unit
Part Number
6-427-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 5,238.00

฿ 4,190.92

STAND/HOLDER/CLAMP/JACK 1 Piece(s) Same day 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1