(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-6227-05 |
1-6227-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Manufacturer Product Name | Hole Diameter (φ mm) |
Overall Length (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 108.00 ฿ 87.00 |
PLUG/SPOID | 1 Piece(s) | 16 Day(s) | 5 | Silicone Syringe (for Female Pipette) 5 g | 4.0 | 65.5 | 1 pc. | ||
฿ 145.00 |
PLUG/SPOID | 1 Piece(s) | Same day | 10 | Silicone Syringe (for Female Pipette) 10 g | 5 | 72 | 1 pc. |
[Specifications]
· For Measuring Pipettes
[Material]
· Material: Silicone Rubber
Part Number |
---|
1-6227-05 |
1-6227-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (ml) |
Manufacturer Product Name | Hole Diameter (φ mm) |
Overall Length (mm) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 108.00 ฿ 87.00 |
PLUG/SPOID | 1 Piece(s) | 16 Day(s) | 5 | Silicone Syringe (for Female Pipette) 5 g | 4.0 | 65.5 | 1 pc. | ||
฿ 145.00 |
PLUG/SPOID | 1 Piece(s) | Same day | 10 | Silicone Syringe (for Female Pipette) 10 g | 5 | 72 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?