(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

For Keck Clip, Taper Joint

For Keck Clip, Taper Joint

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/04/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-510-06

  • Product Type
    Clip
  • Material
    Other
  • Color
    Red
  • Manufacturer Product Name
    Keck Joint Clip Tapered KC29
  • Manufacturer Model
    KC-29
  • Detailed Material
    POM (Polyacetal)
  • Compatible Upper Sliding Portion Diameter(φ mm)
    29
  • Heat Resistant Temperature(°C)
    150
  • Internal Capacity
    1 Bag (10 pcs)
Part Number
6-510-06 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 3,292.00

฿ 2,632.94

PLUG/SPOID 1 Pack(s)

10 Pieces Per Package

20 Day(s) 1 Bag (10 pcs)

Basic Specifications

  • Product Type
    Clip
  • Material
    Other
  • Color
    Red
  • Manufacturer Product Name
    Keck Joint Clip Tapered KC29
  • Manufacturer Model
    KC-29
  • Detailed Material
    POM (Polyacetal)
  • Compatible Upper Sliding Portion Diameter(φ mm)
    29
  • Heat Resistant Temperature(°C)
    150
  • Internal Capacity
    1 Bag (10 pcs)

Product Description

[Specifications]
· Material: POM (Polyacetal)
· Heat resistance temperature: 150°C
· No. contained: 1 bag (10 pcs)

Specifications of 6-510-06

  • Product Type
    Clip
  • Material
    Other
  • Color
    Red
  • Manufacturer Product Name
    Keck Joint Clip Tapered KC29
  • Manufacturer Model
    KC-29
  • Detailed Material
    POM (Polyacetal)
  • Compatible Upper Sliding Portion Diameter(φ mm)
    29
  • Heat Resistant Temperature(°C)
    150
  • Internal Capacity
    1 Bag (10 pcs)
Part Number
6-510-06 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 3,292.00

฿ 2,632.94

PLUG/SPOID 1 Pack(s)

10 Pieces Per Package

20 Day(s) 1 Bag (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1