(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Color Silico Plug

Color Silico Plug

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-344-04

  • Product Type
    Plug
  • Material
    Silicon
  • Color
    Other
  • Specifications
    For medium size test tube
  • Manufacturer Product Name
    Color Silico Plug T-17 Green 10 Pcs
  • Manufacturer Model
    T-17
  • JAN Code
    4560111745352
  • Internal Capacity
    1 Pack (10 pcs.)
Part Number
6-344-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 1,295.81

PLUG/SPOID 1 Pack(s)

10 Pieces Per Package

31 Day(s) 1 Pack (10 pcs.)

Basic Specifications

  • Product Type
    Plug
  • Material
    Silicon
  • Color
    Other
  • Specifications
    For medium size test tube
  • Manufacturer Product Name
    Color Silico Plug T-17 Green 10 Pcs
  • Manufacturer Model
    T-17
  • JAN Code
    4560111745352
  • Internal Capacity
    1 Pack (10 pcs.)

Product Description

Supports high pressure steam sterilization. Compared to a cotton plug, cork is easier to insert and remove and can be used repeatedly. There are no concerns about contamination during shaking culture.

Specifications of 6-344-04

  • Product Type
    Plug
  • Material
    Silicon
  • Color
    Other
  • Specifications
    For medium size test tube
  • Manufacturer Product Name
    Color Silico Plug T-17 Green 10 Pcs
  • Manufacturer Model
    T-17
  • JAN Code
    4560111745352
  • Internal Capacity
    1 Pack (10 pcs.)
Part Number
6-344-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal Capacity

฿ 1,295.81

PLUG/SPOID 1 Pack(s)

10 Pieces Per Package

31 Day(s) 1 Pack (10 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1