(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Speed Holder

Speed Holder

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 6-797-01

  • Product Type
    Other
  • Material
    Other
  • Color
    Other
  • Size(mm)
    98X42X93
  • Manufacturer Product Name
    Speed Holder 98x42x93
  • Features 1
    Fix the rubber plug to easily drill holes.
  • Accessory
    Guide Ring, 12 Types, 1 pc Each
  • Internal Capacity
    1 Set
Part Number
6-797-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,445.89

PLUG/SPOID 1 Piece(s) 31 Day(s) 1 Set

Basic Specifications

  • Product Type
    Other
  • Material
    Other
  • Color
    Other
  • Size(mm)
    98X42X93
  • Manufacturer Product Name
    Speed Holder 98x42x93
  • Features 1
    Fix the rubber plug to easily drill holes.
  • Accessory
    Guide Ring, 12 Types, 1 pc Each
  • Internal Capacity
    1 Set

Specifications of 6-797-01

  • Product Type
    Other
  • Material
    Other
  • Color
    Other
  • Size(mm)
    98X42X93
  • Manufacturer Product Name
    Speed Holder 98x42x93
  • Features 1
    Fix the rubber plug to easily drill holes.
  • Accessory
    Guide Ring, 12 Types, 1 pc Each
  • Internal Capacity
    1 Set
Part Number
6-797-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 1,445.89

PLUG/SPOID 1 Piece(s) 31 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1