(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
6-339-01 |
6-339-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Content (φ(mm)) |
Manufacturer Product Name | Manufacturer Model | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 2,017.00 ฿ 1,612.99 |
PLUG/SPOID | 1 Piece(s) | 20 Day(s) | 4.0・5.5・7.0・8.5・10.0・11.5 | Speed borer, 6 pcs set | 6 pcs./set | 1 Set (6 Piece Set (Inner Diameter: 4.0 mm, 5.5 mm, 7.0 mm, 8.5 mm, 10.0 mm, 11.5 mm)) | ||
฿ 2,341.06 |
PLUG/SPOID | 1 Piece(s) | 31 Day(s) | 4.0・5.5・7.0・8.5・10.0・11.5・13.0・14.5・16.0・17.5・19.0・20.5 | Speed borer, 12 pcs set | 12 pcs./set | 1 Set (12 Piece Set (Inner Diameter: 4.0 mm, 5.5 mm, 7.0 mm, 8.5 mm, 10.0 mm, 11.5 mm, 13.0 mm, 14.5 mm, 16.0 mm, 17.5 mm, 19.0 mm, 20.5 mm)) |
Special grooved teeth speed up work compared to conventional products. By using the handle cover, it is easy to drill holes.
Part Number |
---|
6-339-01 |
6-339-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Content (φ(mm)) |
Manufacturer Product Name | Manufacturer Model | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 2,017.00 ฿ 1,612.99 |
PLUG/SPOID | 1 Piece(s) | 20 Day(s) | 4.0・5.5・7.0・8.5・10.0・11.5 | Speed borer, 6 pcs set | 6 pcs./set | 1 Set (6 Piece Set (Inner Diameter: 4.0 mm, 5.5 mm, 7.0 mm, 8.5 mm, 10.0 mm, 11.5 mm)) | ||
฿ 2,341.06 |
PLUG/SPOID | 1 Piece(s) | 31 Day(s) | 4.0・5.5・7.0・8.5・10.0・11.5・13.0・14.5・16.0・17.5・19.0・20.5 | Speed borer, 12 pcs set | 12 pcs./set | 1 Set (12 Piece Set (Inner Diameter: 4.0 mm, 5.5 mm, 7.0 mm, 8.5 mm, 10.0 mm, 11.5 mm, 13.0 mm, 14.5 mm, 16.0 mm, 17.5 mm, 19.0 mm, 20.5 mm)) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?