(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Cork Drill Bit

Cork Drill Bit

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/03/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5-5388-05

  • Product Type
    Cork Drill Bit
  • Material
    Other
  • Color
    Other
  • Specifications
    Saw Blade
  • Apply
    For Rubber
  • Drilling Diameter(mm)
    4.0・5.5・7.0・8.5・10.0・11.5
  • Manufacturer Product Name
    Cork Drill Bit Saw Blade (6 pcs Set)
  • Manufacturer Model
    Saw Blade (6 pcs./set)
  • Specification details
    With pushing rods
  • Internal Capacity
    1 Set (6 Piece Set (Inner Diameter: 4.0 mm, 5.5 mm, 7.0 mm, 8.5 mm, 10.0 mm, 11.5 mm))
Part Number
5-5388-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 3,082.00

฿ 2,464.98

PLUG/SPOID 1 Piece(s) 11 Day(s) 1 Set (6 Piece Set (Inner Diameter: 4.0 mm, 5.5 mm, 7.0 mm, 8.5 mm, 10.0 mm, 11.5 mm))

Basic Specifications

  • Product Type
    Cork Drill Bit
  • Material
    Other
  • Color
    Other
  • Specifications
    Saw Blade
  • Apply
    For Rubber
  • Drilling Diameter(mm)
    4.0・5.5・7.0・8.5・10.0・11.5
  • Manufacturer Product Name
    Cork Drill Bit Saw Blade (6 pcs Set)
  • Manufacturer Model
    Saw Blade (6 pcs./set)
  • Specification details
    With pushing rods
  • Internal Capacity
    1 Set (6 Piece Set (Inner Diameter: 4.0 mm, 5.5 mm, 7.0 mm, 8.5 mm, 10.0 mm, 11.5 mm))

Product Description

With pushing rods

Specifications of 5-5388-05

  • Product Type
    Cork Drill Bit
  • Material
    Other
  • Color
    Other
  • Specifications
    Saw Blade
  • Apply
    For Rubber
  • Drilling Diameter(mm)
    4.0・5.5・7.0・8.5・10.0・11.5
  • Manufacturer Product Name
    Cork Drill Bit Saw Blade (6 pcs Set)
  • Manufacturer Model
    Saw Blade (6 pcs./set)
  • Specification details
    With pushing rods
  • Internal Capacity
    1 Set (6 Piece Set (Inner Diameter: 4.0 mm, 5.5 mm, 7.0 mm, 8.5 mm, 10.0 mm, 11.5 mm))
Part Number
5-5388-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 3,082.00

฿ 2,464.98

PLUG/SPOID 1 Piece(s) 11 Day(s) 1 Set (6 Piece Set (Inner Diameter: 4.0 mm, 5.5 mm, 7.0 mm, 8.5 mm, 10.0 mm, 11.5 mm))

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1