(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
7-252-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Internal Capacity |
---|---|---|---|---|---|---|
฿ 458.33 ฿ 366.98 |
PLUG/SPOID | 1 Piece(s) | 30 Day(s) | 1 pc. |
[Specifications]
· Heat resistance temperature: 250°C
· Material: PTFE (Tetrafluoroethylene)
Part Number |
---|
7-252-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Internal Capacity |
---|---|---|---|---|---|---|
฿ 458.33 ฿ 366.98 |
PLUG/SPOID | 1 Piece(s) | 30 Day(s) | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?