(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

  • Impact of production base operation restrictions on shipments and orders > คลิก

Silicone Long Plug

Silicone Long Plug

You can add up to 6 items to the comparison list.
  • On Sale Until 31/03/2022
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-4420-01
1-4420-02
1-4420-03 On Sale Until 2022/03/31
1-4420-04
1-4420-06
1-4420-09
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Top diameter (bottom diameter)×height
(mm)
Manufacturer Product Name Manufacturer Model Features 1 Detailed Material Operating Temperature Range
(°C)
Quantity

1,044.41฿

1 Pack(s)

100 Pieces Per Package

Same day White φ2.5(φ0.8)X25 Silicon long plug 1, white, 100 pcs 1 White Long with grabbing margins to make fitting and removing easy. Silicon Rubber -60~+200 1 Bag (100 pcs)

1,441.67฿

1 Pack(s)

100 Pieces Per Package

Same day Other φ3.5(φ1.2)X20 Silicon long plug 2, pink, 100 pcs 2 Pink Long with grabbing margins to make fitting and removing easy. Silicon Rubber -60~+200 1 Bag (100 pcs)

1,084.09฿

813.07฿

1 Pack(s)

100 Pieces Per Package

Same day Green φ5 (φ1.5)X20 Silicon long plug 3, green, 100 pcs 3 Green Long with grabbing margins to make fitting and removing easy. Silicon Rubber -60~+200 1 Bag (100 pcs)

1,043.91฿

1 Pack(s)

100 Pieces Per Package

Same day White φ6.5(φ2.5)X20 Silicon long plug 4, white, 100 pcs 4 White Long with grabbing margins to make fitting and removing easy. Silicon Rubber -60~+200 1 Bag (100 pcs)

-

1 Pack(s)

100 Pieces Per Package

Quote Green φ10 (φ6 )X21 Silicon long plug 6, green, 100 pcs 6 Green Long with grabbing margins to make fitting and removing easy. Silicon Rubber -60~+200 1 Bag (100 pcs)

-

1 Pack(s)

100 Pieces Per Package

Quote Green φ16 (φ12 )X25 Silicon long plug 9, green, 100 pcs 9 Green Long with grabbing margins to make fitting and removing easy. Silicon Rubber -60~+200 1 Bag (100 pcs)

Basic Specifications

  • Product Type
    Plug
  • Material
    Silicon
  • Quantity
    1 Bag (100 pcs)

Product Description

Long with grabbing margins to make fitting and removing easy.

Part Number
1-4420-01
1-4420-02
1-4420-03 On Sale Until 2022/03/31
1-4420-04
1-4420-06
1-4420-09
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Top diameter (bottom diameter)×height
(mm)
Manufacturer Product Name Manufacturer Model Features 1 Detailed Material Operating Temperature Range
(°C)
Quantity

1,044.41฿

1 Pack(s)

100 Pieces Per Package

Same day White φ2.5(φ0.8)X25 Silicon long plug 1, white, 100 pcs 1 White Long with grabbing margins to make fitting and removing easy. Silicon Rubber -60~+200 1 Bag (100 pcs)

1,441.67฿

1 Pack(s)

100 Pieces Per Package

Same day Other φ3.5(φ1.2)X20 Silicon long plug 2, pink, 100 pcs 2 Pink Long with grabbing margins to make fitting and removing easy. Silicon Rubber -60~+200 1 Bag (100 pcs)

1,084.09฿

813.07฿

1 Pack(s)

100 Pieces Per Package

Same day Green φ5 (φ1.5)X20 Silicon long plug 3, green, 100 pcs 3 Green Long with grabbing margins to make fitting and removing easy. Silicon Rubber -60~+200 1 Bag (100 pcs)

1,043.91฿

1 Pack(s)

100 Pieces Per Package

Same day White φ6.5(φ2.5)X20 Silicon long plug 4, white, 100 pcs 4 White Long with grabbing margins to make fitting and removing easy. Silicon Rubber -60~+200 1 Bag (100 pcs)

-

1 Pack(s)

100 Pieces Per Package

Quote Green φ10 (φ6 )X21 Silicon long plug 6, green, 100 pcs 6 Green Long with grabbing margins to make fitting and removing easy. Silicon Rubber -60~+200 1 Bag (100 pcs)

-

1 Pack(s)

100 Pieces Per Package

Quote Green φ16 (φ12 )X25 Silicon long plug 9, green, 100 pcs 9 Green Long with grabbing margins to make fitting and removing easy. Silicon Rubber -60~+200 1 Bag (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:1382 Press 7 (038-959200 Press 7) / FAX:038-959288
9:00 - 18:00 (Monday - Friday)