(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

  • Impact of production base operation restrictions on shipments and orders > คลิก

Rubber Plug with Hole

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1-7649-03
1-7649-04
1-7650-01
1-7650-04
1-7650-05
1-7650-06
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Material Color Specifications Top diameter (bottom diameter)×height
(mm)
Number of Holes Manufacturer Product Name Manufacturer Model JAN Code Features 1 Detailed Material Footnotes Quantity

-

1 Piece(s) Quote Natural Rubber Red Red Rubber Plug φ32(φ27)X32 2 Red Rubber Stopper with Hole No.10, 1 pc No. 10 4562108484848 Easy to open holes by just making incisions in the protrusions on the bottom of the rubber plug. Natural Rubber Price per 1 unit. 1 pc.

-

1 Piece(s) Quote Natural Rubber Red Red Rubber Plug φ35(φ28)X35 3 Red Rubber Stopper with Hole No.11, 1 pc No. 11 4562108484855 Easy to open holes by just making incisions in the protrusions on the bottom of the rubber plug. Natural Rubber Price per 1 unit. 1 pc.

103.52฿

1 Piece(s) Same day Silicon Other Silicone plug φ28(φ23)X30 2 Silicone Stopper with Hole No.8, 1 pc No. 8 4562108484909 Easy to open holes by just making incisions in the protrusions on the bottom of the rubber plug. Silicon Rubber Price per 1 unit. 1 pc.

154.06฿

1 Piece(s) Same day Silicon Other Silicone plug φ35(φ28)X35 3 Silicone Stopper with Hole No.11, 1 pc No. 11 4562108484930 Easy to open holes by just making incisions in the protrusions on the bottom of the rubber plug. Silicon Rubber Price per 1 unit. 1 pc.

185.12฿

1 Piece(s) Same day Silicon Other Silicone plug φ37(φ32)X35 3 Silicone Stopper with Hole No.12, 1 pc No. 12 4562108484947 Easy to open holes by just making incisions in the protrusions on the bottom of the rubber plug. Silicon Rubber Price per 1 unit. 1 pc.

191.90฿

1 Piece(s) Same day Silicon Other Silicone plug φ39(φ34)X35 3 Silicone Stopper with Hole No.13, 1 pc No. 13 4562108484954 Easy to open holes by just making incisions in the protrusions on the bottom of the rubber plug. Silicon Rubber Price per 1 unit. 1 pc.

Basic Specifications

  • Product Type
    Plug
  • Quantity
    1 pc.

Product Description

Easy to open holes by just making incisions in the protrusions on the bottom of the rubber plug. Featuring a hole diameter of 5 mm that is convenient for usage with glass tubes, etc. If used without notches, it can be used as an ordinary rubber stopper.

Part Number
1-7649-03
1-7649-04
1-7650-01
1-7650-04
1-7650-05
1-7650-06
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Material Color Specifications Top diameter (bottom diameter)×height
(mm)
Number of Holes Manufacturer Product Name Manufacturer Model JAN Code Features 1 Detailed Material Footnotes Quantity

-

1 Piece(s) Quote Natural Rubber Red Red Rubber Plug φ32(φ27)X32 2 Red Rubber Stopper with Hole No.10, 1 pc No. 10 4562108484848 Easy to open holes by just making incisions in the protrusions on the bottom of the rubber plug. Natural Rubber Price per 1 unit. 1 pc.

-

1 Piece(s) Quote Natural Rubber Red Red Rubber Plug φ35(φ28)X35 3 Red Rubber Stopper with Hole No.11, 1 pc No. 11 4562108484855 Easy to open holes by just making incisions in the protrusions on the bottom of the rubber plug. Natural Rubber Price per 1 unit. 1 pc.

103.52฿

1 Piece(s) Same day Silicon Other Silicone plug φ28(φ23)X30 2 Silicone Stopper with Hole No.8, 1 pc No. 8 4562108484909 Easy to open holes by just making incisions in the protrusions on the bottom of the rubber plug. Silicon Rubber Price per 1 unit. 1 pc.

154.06฿

1 Piece(s) Same day Silicon Other Silicone plug φ35(φ28)X35 3 Silicone Stopper with Hole No.11, 1 pc No. 11 4562108484930 Easy to open holes by just making incisions in the protrusions on the bottom of the rubber plug. Silicon Rubber Price per 1 unit. 1 pc.

185.12฿

1 Piece(s) Same day Silicon Other Silicone plug φ37(φ32)X35 3 Silicone Stopper with Hole No.12, 1 pc No. 12 4562108484947 Easy to open holes by just making incisions in the protrusions on the bottom of the rubber plug. Silicon Rubber Price per 1 unit. 1 pc.

191.90฿

1 Piece(s) Same day Silicon Other Silicone plug φ39(φ34)X35 3 Silicone Stopper with Hole No.13, 1 pc No. 13 4562108484954 Easy to open holes by just making incisions in the protrusions on the bottom of the rubber plug. Silicon Rubber Price per 1 unit. 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:1382 Press 7 (038-959200 Press 7) / FAX:038-959288
9:00 - 18:00 (Monday - Friday)