(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Ceramic Pot Mill

Ceramic Pot Mill

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,137.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
5-4025-01
5-4025-02
5-4025-03
5-4025-11
5-4025-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Other O.D. (Bore Diameter) x Height
(mm)
Outer Diameter
(φ mm)
Weight/contents
(g)
Manufacturer Product Name Manufacturer Model

฿ 13,410.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 300 - φ105 (φ55) x 107 - 1500 Ceramic Pot Mill BP-0 BP-0

฿ 16,367.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 900 - φ135 (φ65) x 150 - 2600 Ceramic Pot Mill BP-1 BP-1

฿ 23,185.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 1600 - φ148 (φ75) x 165 - 3000 Ceramic Pot Mill BP-2 BP-2

฿ 1,227.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) - Option - 5 1000 Ceramic Pot Mill BB-5 BB-5

฿ 1,137.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) - Option - 20 1000 Ceramic Pot Mill BB-11 BB-11

Basic Specifications

  • Product Type
    Pot Mill
  • Features 1
    Hardness and toughness are high, so abrasion loss is very little.
  • Features 2
    Grinding efficiency is good as the materials are fine and specific gravity is huge, hence grinding time is rapidly reduced.
  • Footnotes
    There is some variation in size and capacity upon production.
  • Chemical Composition
    Al2O3 / 93.4%, SiO2 / 5%

Product Description

Good hardness and toughness give a very low resulting abrasion loss. The pulverization efficiency is good since the material is extremely fine with a large specific gravity, and the pulverization time can be shortened dramatically.

Part Number
5-4025-01
5-4025-02
5-4025-03
5-4025-11
5-4025-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Other O.D. (Bore Diameter) x Height
(mm)
Outer Diameter
(φ mm)
Weight/contents
(g)
Manufacturer Product Name Manufacturer Model

฿ 13,410.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 300 - φ105 (φ55) x 107 - 1500 Ceramic Pot Mill BP-0 BP-0

฿ 16,367.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 900 - φ135 (φ65) x 150 - 2600 Ceramic Pot Mill BP-1 BP-1

฿ 23,185.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) 1600 - φ148 (φ75) x 165 - 3000 Ceramic Pot Mill BP-2 BP-2

฿ 1,227.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) - Option - 5 1000 Ceramic Pot Mill BB-5 BB-5

฿ 1,137.00

CRUSHING/MIXING/POWDERING 1 Piece(s) 19 Day(s) - Option - 20 1000 Ceramic Pot Mill BB-11 BB-11

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1