(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-3730-16 |
1-3730-21 |
1-3730-22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Number Of Rotations (rpm) |
Other | Processing capacity (ml) |
Specifications | Generator outer diameter (mm) |
Weight/contents (g) |
Manufacturer Product Name | Manufacturer Model | JAN code | Footnotes | Specification details | Material | Power Supply | Motor output (W) |
Processing viscosity | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 108,073.40 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 70 Day(s) | - | - | Option | - | Extendable stand | - | - | ULTRA-TURRAX T653 Telescopic Stand | T653 | 4053411001841 | - | - | - | - | - | - | 1 unit | ||
฿ 321,493.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 40 Day(s) | 190×580×380 | 7200 | - | 2000~50000 | Main body (50 Hz) | Shaft generator (outer diameter x rotor diameter x shaft length) / φ65 x φ58 x 520 (G65G), φ65 x φ58 x 510 (G65M), φ65 x φ58 x 500 (G65F) | 28000 | ULTRA-TURRAX T65 (50 Hz) | T65basic(50Hz) | 4053411011185 | * A power cable is not provided. * Stand and shaft are sold separately. | Dust-proof and water-proof (DIN EN60529): main unit/IP54, main safety switch / IP67 | Fixed Clamp / Aluminum, Shaft Generator Wetted Part / FFPM, SIC, Stainless Steel (SUS316L) | 3 phase 230 VAC (without cable / only terminal) | 1500 | 5000mPa・s(MAX) | 1 unit | ||
฿ 321,493.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 40 Day(s) | 190×580×380 | 7200 | - | 2000~50000 | Main body (60 Hz) | Shaft generator (outer diameter x rotor diameter x shaft length) / φ65 x φ58 x 520 mm (G65G), φ65 x φ58 x 510 mm (G65M), φ65 x φ58 x 500 mm (G65F) | 28000 | ULTRA-TURRAX T65 (60 Hz) | T65basic(60Hz) | 4053411010553 | * A power cable is not provided. * Stand and shaft are sold separately. | Dust-proof and water-proof (DIN EN60529): main unit/IP54, main safety switch / IP67 | Fixed Clamp / Aluminum, Shaft Generator Wetted Part / FFPM, SIC, Stainless Steel (SUS316L) | 3 phase 230 VAC (without cable / only terminal) | 1500 | 5000mPa・s(MAX) | 1 unit |
Choose from 3 types of shaft generators, suitable for a wide range of distribution and homogenization applications.
Part Number |
---|
1-3730-16 |
1-3730-21 |
1-3730-22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Number Of Rotations (rpm) |
Other | Processing capacity (ml) |
Specifications | Generator outer diameter (mm) |
Weight/contents (g) |
Manufacturer Product Name | Manufacturer Model | JAN code | Footnotes | Specification details | Material | Power Supply | Motor output (W) |
Processing viscosity | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 108,073.40 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 70 Day(s) | - | - | Option | - | Extendable stand | - | - | ULTRA-TURRAX T653 Telescopic Stand | T653 | 4053411001841 | - | - | - | - | - | - | 1 unit | ||
฿ 321,493.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 40 Day(s) | 190×580×380 | 7200 | - | 2000~50000 | Main body (50 Hz) | Shaft generator (outer diameter x rotor diameter x shaft length) / φ65 x φ58 x 520 (G65G), φ65 x φ58 x 510 (G65M), φ65 x φ58 x 500 (G65F) | 28000 | ULTRA-TURRAX T65 (50 Hz) | T65basic(50Hz) | 4053411011185 | * A power cable is not provided. * Stand and shaft are sold separately. | Dust-proof and water-proof (DIN EN60529): main unit/IP54, main safety switch / IP67 | Fixed Clamp / Aluminum, Shaft Generator Wetted Part / FFPM, SIC, Stainless Steel (SUS316L) | 3 phase 230 VAC (without cable / only terminal) | 1500 | 5000mPa・s(MAX) | 1 unit | ||
฿ 321,493.00 |
CRUSHING/MIXING/POWDERING | 1 Piece(s) | 40 Day(s) | 190×580×380 | 7200 | - | 2000~50000 | Main body (60 Hz) | Shaft generator (outer diameter x rotor diameter x shaft length) / φ65 x φ58 x 520 mm (G65G), φ65 x φ58 x 510 mm (G65M), φ65 x φ58 x 500 mm (G65F) | 28000 | ULTRA-TURRAX T65 (60 Hz) | T65basic(60Hz) | 4053411010553 | * A power cable is not provided. * Stand and shaft are sold separately. | Dust-proof and water-proof (DIN EN60529): main unit/IP54, main safety switch / IP67 | Fixed Clamp / Aluminum, Shaft Generator Wetted Part / FFPM, SIC, Stainless Steel (SUS316L) | 3 phase 230 VAC (without cable / only terminal) | 1500 | 5000mPa・s(MAX) | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?