(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-2621-01 |
1-2621-02 |
1-2621-03 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Overall Length (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 822.03 ฿ 448.34 |
DISPOSABLE GLOVES | 1 Pack(s) |
10 Pieces Per Package |
Same day | L | 235 | Perfect Fit Gloves 2989-18G L | 2989-18G L | 4906554298930 | 1 Bag (10 Pairs) | ||
฿ 817.38 ฿ 445.80 |
DISPOSABLE GLOVES | 1 Pack(s) |
10 Pieces Per Package |
Same day | M | 225 | Perfect Fit Gloves 2989-18G M | 2989-18G M | 4906554298923 | 1 Bag (10 Pairs) | ||
฿ 824.30 |
DISPOSABLE GLOVES | 1 Pack(s) |
10 Pieces Per Package |
Quote | S | 215 | Perfect Fit Gloves 2989-18G S | 2989-18G S | 4906554298916 | 1 Bag (10 Pairs) |
Ultra-thin specification
[Features]
·It is thin and has a non-slip finish on the palm, so you can operate it as if you were barehanded.
·It has excellent air permeability and low dust generation.
Part Number |
---|
1-2621-01 |
1-2621-02 |
1-2621-03 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Overall Length (mm) |
Manufacturer Product Name | Manufacturer Model Number | JAN Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 822.03 ฿ 448.34 |
DISPOSABLE GLOVES | 1 Pack(s) |
10 Pieces Per Package |
Same day | L | 235 | Perfect Fit Gloves 2989-18G L | 2989-18G L | 4906554298930 | 1 Bag (10 Pairs) | ||
฿ 817.38 ฿ 445.80 |
DISPOSABLE GLOVES | 1 Pack(s) |
10 Pieces Per Package |
Same day | M | 225 | Perfect Fit Gloves 2989-18G M | 2989-18G M | 4906554298923 | 1 Bag (10 Pairs) | ||
฿ 824.30 |
DISPOSABLE GLOVES | 1 Pack(s) |
10 Pieces Per Package |
Quote | S | 215 | Perfect Fit Gloves 2989-18G S | 2989-18G S | 4906554298916 | 1 Bag (10 Pairs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?