1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

DMT 3in1 UN Internal Diameter Unified Thread 60° without Internal Lubrication Hole

CRM TAPPING TOOLS

DMT 3in1 UN Internal Diameter Unified Thread 60° without Internal Lubrication Hole
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,833.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Thanks to the circular arc helical machining, thread cutting, chamfering and drilling are completed in one step.
· Drilling tools are not required.
· High-performance tools shorten the cycle time and reduce the machining costs.
· Can be used for both blind holes and through holes.
· Because one tool can be used for drilling, threading, and chamfering, less time is spent replacing tools.
· Thread processing with finished blade can be performed.
· Both right-handed and left-handed threads can be processed with the same tool.
· Compatible with various materials.
· With internal coolant hole, up to screw depth D1 x 2.5

Part Number
D06032C1232D-UN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,833.00

CRM TAPPING TOOLS 1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Screw Types Unified Tool Material Type Carbide work material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Heat-Treated Steel (45 - 55 HRC) / High-Hardness Steel (50 - 60 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) / Thermosetting Plastic (Bakelite, Phenol etc.) / Thermoplastic (PVC, Nylon etc.)
Tap Type Tapping Cutter Hole type For Through Holes / For Blind Holes Coating Y/N Included
Coating Type Nitriding Coating Overall Length (L)(mm) 58

Please check the type/dimensions/specifications of the part D06032C1232D-UN in the DMT 3in1 UN Internal Diameter Unified Thread 60° without Internal Lubrication Hole series.