(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
5-139-01 |
5-139-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Manufacturer Product Name | JAN Code | Part Number | Mouth Inner Diameter x Body Diameter x Height (mm) |
Material | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,247.00 ฿ 996.98 |
GLASS CONTAINERS | 1 Piece(s) | Same day | 0.5L | Airtight storage container (keeper) KP-500 | 4560111744812 | KP-500 | φ85X101X104 | Main Body, Lid: Regular Glass, Gasket: Silicone, Bracket: 18-8 Stainless Steel (SU304) | 1 pc. | ||
฿ 912.00 ฿ 425.08 |
GLASS CONTAINERS | 1 Piece(s) | Same day | 1L | Airtight storage container (keeper) KP-1000 | 4560111744829 | KP-1000 | φ85X104.7X175 | Main Body, Lid: Regular Glass, Gasket: Silicone, Bracket: 18-8 Stainless Steel (SU305) | 1 pc. |
Fitted with UD gasket (with tongue) for easy vacuum releasing.
Part Number |
---|
5-139-01 |
5-139-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Manufacturer Product Name | JAN Code | Part Number | Mouth Inner Diameter x Body Diameter x Height (mm) |
Material | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,247.00 ฿ 996.98 |
GLASS CONTAINERS | 1 Piece(s) | Same day | 0.5L | Airtight storage container (keeper) KP-500 | 4560111744812 | KP-500 | φ85X101X104 | Main Body, Lid: Regular Glass, Gasket: Silicone, Bracket: 18-8 Stainless Steel (SU304) | 1 pc. | ||
฿ 912.00 ฿ 425.08 |
GLASS CONTAINERS | 1 Piece(s) | Same day | 1L | Airtight storage container (keeper) KP-1000 | 4560111744829 | KP-1000 | φ85X104.7X175 | Main Body, Lid: Regular Glass, Gasket: Silicone, Bracket: 18-8 Stainless Steel (SU305) | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?