(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Tweezers Case with Lid Supported Tweezer Length (mm) 110–190

Tweezers Case with Lid Supported Tweezer Length (mm) 110–190

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/03/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5-1105-01

  • Material
    Other Properties
  • Product Type
    Related Item
  • Applicable Tweezer Length(mm)
    110~190
  • External Dimensions(mm)
    275×206×40
  • Manufacturer Product Name
    Tweezer Case (with Lid) PC-1
  • Manufacturer Model Number
    PC-1
  • JAN Code
    4562108508995
  • Storable quantity
    10 pcs (for up to 130 mm, 4 pcs)
  • Material Details
    PMMA (Acrylic)
  • Features
    Suitable for storage of tweezers with a length of 150 mm or 180 mm. Up to 4 pairs of short tweezers with a length up to 130 mm can be stored as well.
  • Amount Of Content
    1 pc.
Part Number
5-1105-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,040.15

฿ 4,592.93

TWEEZERS 1 Piece(s) 6 Day(s) 1 pc.

Basic Specifications

  • Material
    Other Properties
  • Product Type
    Related Item
  • Applicable Tweezer Length(mm)
    110~190
  • External Dimensions(mm)
    275×206×40
  • Manufacturer Product Name
    Tweezer Case (with Lid) PC-1
  • Manufacturer Model Number
    PC-1
  • JAN Code
    4562108508995
  • Storable quantity
    10 pcs (for up to 130 mm, 4 pcs)
  • Material Details
    PMMA (Acrylic)
  • Features
    Suitable for storage of tweezers with a length of 150 mm or 180 mm. Up to 4 pairs of short tweezers with a length up to 130 mm can be stored as well.
  • Amount Of Content
    1 pc.

Specifications of 5-1105-01

  • Material
    Other Properties
  • Product Type
    Related Item
  • Applicable Tweezer Length(mm)
    110~190
  • External Dimensions(mm)
    275×206×40
  • Manufacturer Product Name
    Tweezer Case (with Lid) PC-1
  • Manufacturer Model Number
    PC-1
  • JAN Code
    4562108508995
  • Storable quantity
    10 pcs (for up to 130 mm, 4 pcs)
  • Material Details
    PMMA (Acrylic)
  • Features
    Suitable for storage of tweezers with a length of 150 mm or 180 mm. Up to 4 pairs of short tweezers with a length up to 130 mm can be stored as well.
  • Amount Of Content
    1 pc.
Part Number
5-1105-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,040.15

฿ 4,592.93

TWEEZERS 1 Piece(s) 6 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1