- แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Clean Ace Phosphorus-Free / Cleaning Concentrate 1 kg/20 kg
(4-079-01)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Manufacturer Product Name |
Amount Of Content |
|
฿ 1,325.54
|
DETERGENTS/WAXES
|
4 Piece(s)
|
|
5 Day(s)
|
Clean Ace (Concentrated Liquid Detergent) 1 kg |
1 pc (1 kg) |
|
฿ 14,301.13
|
DETERGENTS/WAXES
|
1 Piece(s)
|
|
5 Day(s)
|
Clean Ace (Concentrated Liquid Detergent) 20 kg |
1 pc (20 kg) |
Basic Specifications
-
- Product Type
- Detergent
-
- Application
- For Machinery, Parts, Equipment, Floor
-
- Features
- Does not contain substances suspected of environmental damage. Simply immerse the test equipment and see the cleaning effects. There is no need for concern about wastewater contamination by heavy metal ions. Can be diluted as desired (10 to 50 times) and is very economical as it can be used repeatedly. Extra safe as it is nonflammable and does not generate gases when used. Harmless to clothing and skin thanks to it being non-corrosive and is also easy to handle. Immersion time can be shortened by warming the liquid or using ultrasonic pulses. Can also be used with hard water. Waste liquid can be decomposed quickly by the activated sludge.
-
- Application details
- For stains (inorganic matter, grease, oil, distillation residue) in general test rooms. For glass laboratory instruments, instruments for quantitative measurement of phosphorus, etc.
-
- Inclusion
- Inorganic Dispersant, Nonionic Surfactant, Vegetable Oil, Biodegradable Chelating Agent, Pure Water
-
- pH Value
- 12-13 (alkaline)
-
- Footnotes
- Refrain from using it for instruments that are sensitive to alkaline.
-
- Handling method
- Ordinary stains: diluted 50 times (2% aqueous solution), bad soiling: diluted 20 times (5% aqueous solution), extreme soiling: diluted 10 times (10% aqueous solution)
Product Description
Does not contain substances that may contain environmental hormones. Shows cleaning effects simply by soaking test equipment. There are no concerns about waste water pollution with heavy metal ions.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Manufacturer Product Name |
Amount Of Content |
|
฿ 1,325.54
|
DETERGENTS/WAXES
|
4 Piece(s)
|
|
5 Day(s)
|
Clean Ace (Concentrated Liquid Detergent) 1 kg |
1 pc (1 kg) |
|
฿ 14,301.13
|
DETERGENTS/WAXES
|
1 Piece(s)
|
|
5 Day(s)
|
Clean Ace (Concentrated Liquid Detergent) 20 kg |
1 pc (20 kg) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?