(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Absorber, Oil Blotter

Absorber, Oil Blotter

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 7-5304-01

  • Product Type
    Sheet
  • Application
    For Oil
  • Size(mm)
    500X500X4t
  • Manufacturer Product Name
    Oil Blotter BL50, 100 pcs
  • Number Contained In Packet
    1 Box (100 Sheets)
  • Manufacturer Model Number
    BL-50
  • Application details
    For dealing with oil spills at sea. For oil leaks when flanges, machines, etc. are disassembled.
  • Material
    PP (Polypropylene) Nonwoven Fabric Long Fiber
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
7-5304-01 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 14,745.00

฿ 11,796.00

DRY WIPERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 1 Box (100 Sheets)

Basic Specifications

  • Product Type
    Sheet
  • Application
    For Oil
  • Size(mm)
    500X500X4t
  • Manufacturer Product Name
    Oil Blotter BL50, 100 pcs
  • Number Contained In Packet
    1 Box (100 Sheets)
  • Manufacturer Model Number
    BL-50
  • Application details
    For dealing with oil spills at sea. For oil leaks when flanges, machines, etc. are disassembled.
  • Material
    PP (Polypropylene) Nonwoven Fabric Long Fiber
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

Since it does not sink, it demonstrates its power in collecting oil floating on water. For treatment of spilled oil on water. For oil leaks when flanges, machines, etc. are disassembled.

Specifications of 7-5304-01

  • Product Type
    Sheet
  • Application
    For Oil
  • Size(mm)
    500X500X4t
  • Manufacturer Product Name
    Oil Blotter BL50, 100 pcs
  • Number Contained In Packet
    1 Box (100 Sheets)
  • Manufacturer Model Number
    BL-50
  • Application details
    For dealing with oil spills at sea. For oil leaks when flanges, machines, etc. are disassembled.
  • Material
    PP (Polypropylene) Nonwoven Fabric Long Fiber
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
7-5304-01 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 14,745.00

฿ 11,796.00

DRY WIPERS 1 Pack(s)

100 Pieces Per Package

19 Day(s) 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1