(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Incision-Resistant Gloves, Cut Resistant Long Gloves PU (Level 5)

Incision-Resistant Gloves, Cut Resistant Long Gloves PU (Level 5)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 750.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCRG-5PUL-L SALE
TCRG-5PUL-M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 750.00

฿ 432.98

CUT-RESISTANT GLOVES 1 Piece(s) Same day L 25.5 18.5 8 4989999239645 437-2824 88 1 Pair

฿ 750.00

฿ 517.13

CUT-RESISTANT GLOVES 1 Piece(s) Same day M 25 18 7.5 4989999239638 437-2816 65 1 Pair

Basic Specifications

  • Product Type
    Non-Slip
  • Specifications
    Palm coat
  • Application
    Cut resistance
  • Gauge
    13
  • Thickness(mm)
    1.4
  • Wrist elastic color
    Red
  • Features
    Long type which covers wrist. Has anti-slip properties due to a polyurethane coating. Due to its long fibers, it creates far less dust, compared with Aramid fiber. Has greater durability when compared with Aramid fiber. A thin glove which is super strong due to a weave of long polyethylene and glass fiber, and has achieved a cut level of 5 in tests in conformance with EN388.
  • Application
    Steel, machines, presses, and other dangerous cutting work.
  • Specification details
    2.5-Thread Weave Cut-Resistant Level 5 (EN388)
  • Material
    Gloves: Ultra-high strength polyethylene fiber / Glass fiber / Polyurethane fiber, Non-slip part: Polyurethane fiber
  • Inner capacity
    1 Pair

Product Description

Glove with level 5 cut resistance (test compliant with EN388) to protects hands from the risk of getting cut.
[Features]
· A glove that uses a weave of ultra-high strength polyethylene and glass fibers to achieve a cut resistance score of level 5.
· The wrist part is 2-3 cm longer than normal, convenient for tucking cuffs inside.
· Due to its long fibers, it creates far less dust compared with short aramid fiber.
[Applications]
· Convenient for work at sites with a high risk of cut injuries, such as when handling blades or items with burrs.

Part Number
TCRG-5PUL-L SALE
TCRG-5PUL-M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Palm perimeter
(cm)
Middle finger length
(cm)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 750.00

฿ 432.98

CUT-RESISTANT GLOVES 1 Piece(s) Same day L 25.5 18.5 8 4989999239645 437-2824 88 1 Pair

฿ 750.00

฿ 517.13

CUT-RESISTANT GLOVES 1 Piece(s) Same day M 25 18 7.5 4989999239638 437-2816 65 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1