(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TCRG-3NBR-L |
TCRG-3NBR-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Overall Length (cm) |
Palm perimeter (cm) |
Middle finger length (cm) |
JAN Code | Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 624.00 |
CUT-RESISTANT GLOVES | 1 Piece(s) | 1 Day(s) | L | 23.5 | 18.5 | 8 | 4989999239560 | 437-2743 | 79 | 1 Pair | ||
฿ 673.75 |
CUT-RESISTANT GLOVES | 1 Piece(s) | 10 Day(s) | M | 23 | 18 | 7.5 | 4989999239553 | 437-2735 | 76 | 1 Pair |
A nitrile rubber coating provides an anti-slip effect with excellent oil and wear resistance. Due to its long fibers, it creates far less dust, compared with Aramid fiber. Has greater durability when compared with Aramid fiber. A thin glove which uses a weave of long polyethylene fiber, and has achieved a cut level of 3 in tests in conformance with EN388. Work where cutting injuries are a risk, such as glass, steel, machinery and pressing.
Part Number |
---|
TCRG-3NBR-L |
TCRG-3NBR-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Overall Length (cm) |
Palm perimeter (cm) |
Middle finger length (cm) |
JAN Code | Trusco Code | Mass (g) |
Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 624.00 |
CUT-RESISTANT GLOVES | 1 Piece(s) | 1 Day(s) | L | 23.5 | 18.5 | 8 | 4989999239560 | 437-2743 | 79 | 1 Pair | ||
฿ 673.75 |
CUT-RESISTANT GLOVES | 1 Piece(s) | 10 Day(s) | M | 23 | 18 | 7.5 | 4989999239553 | 437-2735 | 76 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?