(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Urethane Unlined Back Gloves Chemisoft Stretch (1590-M)

Urethane Unlined Back Gloves Chemisoft Stretch (1590-M)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1590-L
1590-M
1590-S
1590-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 163.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) L 23.5 18 8 4970181145509 434-9342 22 1 Pair

฿ 163.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) M 22.5 17 7.4 4970181145516 434-9351 20 1 Pair

฿ 163.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) S 21.5 16 7 4970181145523 434-9369 19 1 Pair

฿ 163.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) SS 20 15.6 6.5 4970181145530 434-9377 17 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Palm Coat
  • The intended use
    For work
  • Color
    Navy / Black
  • Features
    A delicate sensation for bare fingertips. Using a dark color that does not readily let ultraviolet rays pass, it is suited for working outdoors as well. Highly elastic polyurethane is used for anti-slip. Excelling in breathability, does not readily get stuffy, enables conducting work pleasantly. Knit with long fiber that does not readily emit dust.
  • Use
    Inspection. Agricultural work. Horticultural work. Clerical work. Handling of precision equipment.
  • Glove Part
    Nylon
  • Body
    Anti-slip: Polyurethane Resin
  • Amount Of Content
    1 Pair

Product Description

Gloves with a polyurethane coating that support detailed work by providing the sensitivity of the feel of bare hands.
[Features]
· Gloves that use highly elastic polyurethane coating for anti-slip on the palms.
· Back is not coated providing excellent breathability, making it possible to work comfortably without stuffiness.
· Ideal for outdoor use because the dark color does not allow UV rays to pass through, preventing sunburn.
· Fingertips feel as sensitive as bare hands.
[Applications]
· Useful for harvesting fruit, farming, gardening, and other outdoor work, due to the fact they block UV rays.
· Ideal for inspection and packaging work, handling of precision instruments, office work, etc.

Part Number
1590-L
1590-M
1590-S
1590-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 163.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) L 23.5 18 8 4970181145509 434-9342 22 1 Pair

฿ 163.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) M 22.5 17 7.4 4970181145516 434-9351 20 1 Pair

฿ 163.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) S 21.5 16 7 4970181145523 434-9369 19 1 Pair

฿ 163.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) SS 20 15.6 6.5 4970181145530 434-9377 17 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1