(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Work Gloves with Back Of Hand Protector And Grip

Work Gloves with Back Of Hand Protector And Grip

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 186

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    22.5
  • Around Palm(cm)
    20.6
  • Length of Middle Finger(cm)
    8
  • Color
    White
  • JAN Code
    4970181092711
  • Trusco Code
    434-9385
  • Mass(g)
    65
  • Amount Of Content
    1 Pair
Part Number
186
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 250.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    22.5
  • Around Palm(cm)
    20.6
  • Length of Middle Finger(cm)
    8
  • Color
    White
  • JAN Code
    4970181092711
  • Trusco Code
    434-9385
  • Mass(g)
    65
  • Amount Of Content
    1 Pair

Specifications of 186

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Size
    Free
  • Total Length(cm)
    22.5
  • Around Palm(cm)
    20.6
  • Length of Middle Finger(cm)
    8
  • Color
    White
  • JAN Code
    4970181092711
  • Trusco Code
    434-9385
  • Mass(g)
    65
  • Amount Of Content
    1 Pair
Part Number
186
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 250.00

ANTI-SLIP GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Keep hands safe with dorsum protector mitigates blows and shocks so work can be conducted safely.

Specification

●10gg knit
●Color:White
●Size:Free

Materials

●Glove:100% Polyester
●Resin (Back):Nitrile rubber
●Resin (Palm):Natural rubber