(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The through hole has a particularly long tapping length and is suitable for work materials that are susceptible to seizure.
[Specifications]
[Shape] Point tap.
[Screw type] metric.
[Chamfer threads] 4 P.
[Work Material] Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Thermoplastic (PVC, Nylon etc.)
[No. of Grooves] 3.
[Coating Type] Non.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 860.00 | HSS TAP | 1 Piece(s) | Same day | M3 | 0.5 | 120 | OH2 | 59 | 4 | YES | Available | 13950 | ||
฿ 884.00 | HSS TAP | 1 Piece(s) | Same day | M4 | 0.7 | 120 | OH2 | 60 | 5 | YES | Available | 13952 | ||
฿ 805.00 | HSS TAP | 1 Piece(s) | Same day | M5 | 0.8 | 120 | OH2 | 61 | 5.5 | YES | Available | 13954 | ||
฿ 739.00 | HSS TAP | 1 Piece(s) | Same day | M6 | 1 | 120 | OH2 | 62 | 6 | YES | Available | 13956 | ||
฿ 1,239.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M8 | 1.25 | 150 | OH3 | 63 | 6.2 | YES | Available | 13958 | ||
฿ 1,403.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M10 | 1.5 | 150 | OH3 | 65 | 7 | NO | - | 13960 | ||
฿ 1,403.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M10 | 1.25 | 150 | OH3 | 65 | 7 | NO | - | 13962 | ||
฿ 1,768.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M12 | 1.5 | 150 | OH3 | 68 | 8.5 | NO | - | 13966 | ||
฿ 1,768.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M12 | 1.25 | 150 | OH3 | 68 | 8.5 | NO | - | 13968 | ||
฿ 1,768.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M12 | 1.75 | 150 | OH3 | 68 | 8.5 | NO | - | 13964 | ||
฿ 2,183.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M14 | 1.5 | 150 | OH3 | 70 | 10.5 | NO | - | 15237 | ||
฿ 2,183.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M14 | 2 | 150 | OH4 | 70 | 10.5 | NO | - | 15231 | ||
฿ 2,386.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M16 | 1.5 | 150 | OH3 | 70 | 12.5 | NO | - | 15244 | ||
฿ 2,386.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M16 | 2 | 150 | OH4 | 70 | 12.5 | NO | - | 15240 | ||
฿ 3,206.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M18 | 1.5 | 150 | OH4 | 75 | 14 | NO | - | 15250 | ||
฿ 3,206.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M18 | 2.5 | 150 | OH4 | 75 | 14 | NO | - | 15247 | ||
฿ 4,073.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M20 | 1.5 | 150 | OH3 | 75 | 15 | NO | - | 15256 | ||
฿ 4,073.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M20 | 2.5 | 150 | OH3 | 75 | 15 | NO | - | 15253 | ||
฿ 5,463.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M22 | 1.5 | 200 | OH3 | 75 | 17 | NO | - | 15263 | ||
฿ 5,463.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M22 | 2.5 | 200 | OH3 | 75 | 17 | NO | - | 15260 | ||
฿ 6,398.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M24 | 1.5 | 200 | OH3 | 80 | 19 | NO | - | 15269 | ||
฿ 6,398.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M24 | 3 | 200 | OH4 | 80 | 19 | NO | - | 15266 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 4P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Thermoplastic (PVC, Nylon etc.) | Tap Model | Point Tap | Bore Model | For Through Holes |
Coating Presence | None | Coating Type | Non-Coated | No. of Grooves | 3 |
Surface Coating | Oxidizing |
How can we improve?
How can we improve?