(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Tension Spring Hook

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TSH-165

  • Product Type
    Brake Related
  • Overall Length(mm)
    164
  • Shaft Diameter(mm)
    6
  • Dimension (A)(mm)
    110
  • Mass(g)
    90
Part Number
TSH-165
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 545.65

HANDTOOL 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Brake Related
  • Overall Length(mm)
    164
  • Shaft Diameter(mm)
    6
  • Dimension (A)(mm)
    110
  • Mass(g)
    90

Product Description

A tool for vehicle maintenance - used for drum brakes, motorcycle mufflers, etc.
[Features]
· A tool dedicated for attaching/detaching springs.
[Applications]
· Ideal for maintenance of automobiles and motorcycles.

Specifications of TSH-165

  • Product Type
    Brake Related
  • Overall Length(mm)
    164
  • Shaft Diameter(mm)
    6
  • Dimension (A)(mm)
    110
  • Mass(g)
    90
Part Number
TSH-165
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 545.65

HANDTOOL 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1