(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Ceramic Adjustment Screwdriver DA-48 – 52

Ceramic Adjustment Screwdriver DA-48 – 52

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,267.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
DA-48
DA-51
DA-52
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Tip Size, Slotted (-) Blade Width (mm) B1 Tip Size, Slotted (-) Blade Thickness (mm) B2

฿ 1,317.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 1.3 ~ 2.4 0.4 ~ 0.7

฿ 1,267.00

ENG HAND TOOL 1 Piece(s) 19 Day(s) 10 0.9 ~ 1.8 0.4

฿ 1,317.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 1.3 ~ 2.5 0.4 ~ 0.7

Basic Specifications

  • Standards for Tip Shape
    Minus (-)
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Opposite Side(mm)
    2/2.5
  • Bits Length(mm)
    19/19
  • Total Length(mm)
    136
  • Weight(g)
    8
  • Grip Diameter(mm)
    φ8
  • Material
    Tip: Zirconian Fine Ceramic
  • Characteristics
    Perfect non-conductive tip for high frequency area adjustment. Ideal alignment screwdriver for board protection. Four-in-one double ended adjustable (tip minus bit shaft part hexagon) tool. Pencil-type easy to carry design with caps for protecting tip. With clip.
  • Precautions
    Breakage may occur when used with 0.01 N·m or greater torques. Bit may break and fragment may be launched if dropped on a hard surface.

Product Description

Multifunction ceramic adjustment driver that enables 4 types of trimmer adjustment with the 1 tool.
[Features]
· Uses tough zirconia-based fine ceramic bit.
· For high frequency area adjustment with complete non-inductive properties.
· Also ideal as a short-circuit prevention screwdriver for board protection.
· There are 2 bits at both ends to enable 4 kinds of adjustment. (Tip: +/- Bit, Shaft: Hex)
· Pencil-type portable design with caps for protecting tip.
[Applications]
· For audio equipment such as tunersand amplifiers, TVs, video cameras, and radio related equipment.
· For work related to wireless devices, computers and communications.

Part Number
DA-48
DA-51
DA-52
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Tip Size, Slotted (-) Blade Width (mm) B1 Tip Size, Slotted (-) Blade Thickness (mm) B2

฿ 1,317.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 1.3 ~ 2.4 0.4 ~ 0.7

฿ 1,267.00

ENG HAND TOOL 1 Piece(s) 19 Day(s) 10 0.9 ~ 1.8 0.4

฿ 1,317.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 1.3 ~ 2.5 0.4 ~ 0.7

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1