(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Chipping Hammer with Wooden Handle 450 g

Chipping Hammer with Wooden Handle 450 g

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1030810

  • Head Material
    Other
  • Handle Material
    Other
  • Package Size(mm)
    H300×W90×D33
  • Mass(g)
    560
  • JAN Code
    4907052137981
  • Intended Use
    For civil engineering, construction and masonry work
  • Features
    Can handle cutting of concrete block with vertical blade.
Part Number
1030810
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 557.00

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Head Material
    Other
  • Handle Material
    Other
  • Package Size(mm)
    H300×W90×D33
  • Mass(g)
    560
  • JAN Code
    4907052137981
  • Intended Use
    For civil engineering, construction and masonry work
  • Features
    Can handle cutting of concrete block with vertical blade.

Product Description

Can handle concrete and block chipping with vertical blade

Specifications of 1030810

  • Head Material
    Other
  • Handle Material
    Other
  • Package Size(mm)
    H300×W90×D33
  • Mass(g)
    560
  • JAN Code
    4907052137981
  • Intended Use
    For civil engineering, construction and masonry work
  • Features
    Can handle cutting of concrete block with vertical blade.
Part Number
1030810
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 557.00

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1