(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Pliers 200 mm

Pliers 200 mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1121010

  • Product Category
    Pliers
  • Pliers Type
    Pliers
  • Package Size(mm)
    H215×W62×D18
  • Weight(g)
    260
  • Body / Option
    Main Body
  • JAN Code
    4907052210349
  • Material
    Body: S50C / Grip: PVC (Double)
  • Nominal Dimensions(mm)
    200
  • Intended Use
    Cutting, grasping, pinching
  • Features
    With Anti-slip Grip
Part Number
1121010
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 246.16

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Pliers Type
    Pliers
  • Package Size(mm)
    H215×W62×D18
  • Weight(g)
    260
  • Body / Option
    Main Body
  • JAN Code
    4907052210349
  • Material
    Body: S50C / Grip: PVC (Double)
  • Nominal Dimensions(mm)
    200
  • Intended Use
    Cutting, grasping, pinching
  • Features
    With Anti-slip Grip

Product Description

[Specifications]
- Product Category: Pliers
- Pliers Type: Pliers
- Package Size (mm): H215 x W62 x D18
- Weight (g): 260
- Material Body: S50C
- Material Grip: PVC (Double)
- Features: With Anti-slip Grip
- Nominal Dimensions (mm): 200

Specifications of 1121010

  • Product Category
    Pliers
  • Pliers Type
    Pliers
  • Package Size(mm)
    H215×W62×D18
  • Weight(g)
    260
  • Body / Option
    Main Body
  • JAN Code
    4907052210349
  • Material
    Body: S50C / Grip: PVC (Double)
  • Nominal Dimensions(mm)
    200
  • Intended Use
    Cutting, grasping, pinching
  • Features
    With Anti-slip Grip
Part Number
1121010
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 246.16

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1