(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Electric belt sander with various uses, from woodworking to polishing blades used in agricultural equipment.
[Features]
· Head has an adjustable angle for a wide range of work.
· Comes with an endless belt that can be used immediately.
· Speed change function prevents over-grinding and blade scorching.
· Slide type locking switch with good workability.
· Easy belt replacement without using tools.
[Applications]
· Sharpening of blades (hedge trimmers, clippers, scythes, axes, machetes, hoes, shovels, and other gardening and agricultural equipment).
· For ironwork deburring, such as deburring thin iron plates and pipes.
Belt Dimensions (Width)(mm) | 10 | Product Type | Main Body Item | Power Supply(V) | Single-phase 100 |
---|---|---|---|---|---|
Number of load-free rotations(min-¹) | 5500~6700 | Cord Length(m) | 2 | Belt Dimensions (Length)(mm) | 330 |
Rated Current(A) | 1.9 | Power Consumption(W) | 180 | Length(mm) | 380 |
Width(mm) | 70 | Height(mm) | 66 | Belt speed(m/s)(Hz) | 6.6~8.0 |
Product Code | 624900A | JAN Code | 4960673618154 | Mass(g) | 1000 |
Function Marker | Double Insulated Mechanism Variable Speed Mechanism | Accessory | Endless Belt x 1 Each (#120/#400) |
Please check the type/dimensions/specifications of the part BY-1030 in the Electric File BY-1030 series.
How can we improve?
How can we improve?