1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Jet Mini Mill Thread for Aircraft MJ (Part Number)

Jet Mini Mill Thread for Aircraft MJ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,379.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is made of MT8 material with new three-layer PVD coating on ultra-fine particle carbide and since it has lubrication hole in spiral groove, it is also suitable for machines that do not have external lubrication device.

Part Number
S06039C120.8MJ
S06048C151.0MJ
S08061C201.25MJ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length (L)
(mm)

฿ 8,379.87

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 58

฿ 8,379.87

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 58

฿ 9,861.39

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 64

Loading...

  1. 1

Basic Information

Screw Types Others Tool Material Type Carbide work material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Cast Iron (FC) / Rolled Aluminum Material (AL) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) / Thermosetting Plastic (Bakelite, Phenol etc.) / Thermoplastic (PVC, Nylon etc.)
Tap Type Tapping Cutter Hole type For Blind Holes Coating Y/N Included
Coating Type Nitriding Coating