1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Carbide Solid for Outer Diameter, Mill Thread ISO (E1010D151.5ISO)

CRM THREADING TOOLS

Carbide Solid for Outer Diameter, Mill Thread ISO (E1010D151.5ISO)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Metric thread / for O.D. thread.

[Features]
· The spiral blade enables a clean finish.
· Machining time is reduced by using three to six flutes

Part Number
E1010D151.5ISO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch (P), Number of Threading
(mm)
Overall Length (L)
(mm)

฿ 13,328.30

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) 1.573

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Carbide work material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Cast Iron (FC) / Copper (Cu) / Brass (Bs) / Bronze (PB) / Rolled Aluminum Material (AL) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) / Thermosetting Plastic (Bakelite, Phenol etc.) / Thermoplastic (PVC, Nylon etc.)
Tap Type Tapping Cutter Coating Y/N Included Coating Type Nitriding Coating

Please check the type/dimensions/specifications of the part E1010D151.5ISO in the Carbide Solid for Outer Diameter, Mill Thread ISO series.

Products with similar specification

Part Number
E1010C172.0ISO
E1010D161.0ISO
E1010D161.25ISO
E1212D201.5ISO
E1212E201.0ISO
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPitch (P), Number of Threading
(mm)
Overall Length (L)
(mm)

฿ 13,328.30

1 Piece(s) 3 Day(s) 273

฿ 13,328.30

1 Piece(s) 3 Day(s) 173

฿ 13,328.30

1 Piece(s) 3 Day(s) 1.2573

฿ 15,180.86

1 Piece(s) 3 Day(s) 1.584

฿ 15,180.86

1 Piece(s) 3 Day(s) 184