1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Carbide Solid Mill Thread with Oil Hole PG

Carbide Solid Mill Thread with Oil Hole PG
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,224.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For both internal and external diameters.

[Features]
· Threading is done in 1 pass.
· Spiral grooves allow reduction of cutting torque and smoother processing.
· Machining time can be shortened with this multi-blade type, with flute count from 3 to 6.
· Starting with blade diameter of 2.2 mm, various small diameters are available.
· Can be used to cut the effective thread up to the edge of blind holes.
· The same tool can be used to machine workpieces of different materials.
· The finish is very clean.
· The unique multilayer coating extends the life of the tool.
· Cutting pressure is reduced, enabling machining of thin workpieces.
· The same tool can be used for left and right threading.

Part Number
B1212D2018PG
B1212D2316PG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,224.50

CRM THREADING TOOLS 1 Piece(s) 3 Day(s)

฿ 15,224.50

CRM THREADING TOOLS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Screw Types Others Tool Material Type Carbide work material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Cast Iron (FC) / Copper (Cu) / Brass (Bs) / Bronze (PB) / Rolled Aluminum Material (AL) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) / Thermosetting Plastic (Bakelite, Phenol etc.) / Thermoplastic (PVC, Nylon etc.)
Tap Type Tapping Cutter Hole type For Blind Holes Coating Y/N Included
Coating Type Nitriding Coating Overall Length (L)(mm) 84