1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Carbide Solid Mill Thread with Oil Hole ISO (B08078C171.5ISO)

CRM THREADING TOOLS

Carbide Solid Mill Thread with Oil Hole ISO (B08078C171.5ISO)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Metric thread / for I.D.

[Features]
· Threading is done in 1 pass.
· Spiral grooves allow reduction of cutting torque and smoother processing.
· Machining time can be shortened with this multi-blade type, with flute count from 3 to 6.
· Starting with blade diameter of 2.2 mm, various small diameters are available.
· Can be used to cut the effective thread up to the edge of blind holes.
· The same tool can be used to machine workpieces of different materials.
· The finish is very clean.
· The unique multilayer coating extends the life of the tool.
· Cutting pressure is reduced, enabling machining of thin workpieces.
· The same tool can be used for left and right threading.

Part Number
B08078C171.5ISO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Overall Length (L)
(mm)

฿ 10,691.04

CRM THREADING TOOLS 1 Piece(s) 3 Day(s) M101.564

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Carbide work material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Cast Iron (FC) / Copper (Cu) / Brass (Bs) / Bronze (PB) / Rolled Aluminum Material (AL) / Titanium Alloy (Ti-6Al-4V Equivalent) / Nickel-Based Alloy (Inconel Equivalent) / Thermosetting Plastic (Bakelite, Phenol etc.) / Thermoplastic (PVC, Nylon etc.)
Tap Type Tapping Cutter Hole type For Blind Holes Coating Y/N Included
Coating Type Nitriding Coating

Please check the type/dimensions/specifications of the part B08078C171.5ISO in the Carbide Solid Mill Thread with Oil Hole ISO series.

Products with similar specification

Part Number
B06046C101.0ISO
B06046C141.0ISO
B0606C141.25ISO
B08078C241.5ISO
B0808D161.0ISO
B1009C281.75ISO
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipScrew size (Nominal) Pitch (P), Number of Threading
(mm)
Overall Length (L)
(mm)

฿ 9,002.11

1 Piece(s) 3 Day(s) M6158

฿ 10,779.93

1 Piece(s) 3 Day(s) M6158

฿ 9,002.11

1 Piece(s) 3 Day(s) M81.2558

฿ 12,854.06

1 Piece(s) 3 Day(s) M101.576

฿ 10,691.04

1 Piece(s) 3 Day(s) -164

฿ 15,962.41

1 Piece(s) 3 Day(s) M121.7573