1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Electronic Disc Grinder GA6021C

DISK GRINDER (MOTORIZED)

Electronic Disc Grinder GA6021C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,613.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Electronically controlled stable operation & powerful cutting. Electronic limiter, rev control, soft start

Part Number
GA6021C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,613.53

DISK GRINDER (MOTORIZED) 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Disc Grinder Grinding Wheel Diameter(φ/mm) 150 Transmission Function Yes / No Not Included
Number of Turns(min-1) 9000 Double-insulated Function Yes / No Included Power(V) AC100
Rated Current(A) 15 Power Consumption(W) 1430 Cord Length(m) 2.5
Grinding Wheel Dimension Inner Diameter(mm) 22 Grinding Wheel Dimension Thickness(mm) 6 Specifications Double Insulation / Simple Replacement of Super Flange Tip Tools / Electronic Control / Carbon Brush Nominal Number 210
Maximum Output(W) 2200 Mass (Including Battery)(g) 2900 Features Electronically Controlled Stable Operation & Powerful Cutting Electronic Limiter, Stable Rotation Control, Soft Start
Accessories Grinding Stone 36P, Lock Nut Wrench 35 (782407-9), and Side Grip

Please check the type/dimensions/specifications of the part GA6021C in the Electronic Disc Grinder GA6021C series.