(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Valve Switch Label "Open (Red)" Special 15-3A

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 237.99 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
151011
151012
151013
151021
151022
151023
151031
151032
151033
151041
151042
151043
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contens Displayed Detail Color Cord Amount Of Content

฿ 237.99

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Open Red Special 15-3A 1 pc.

฿ 237.99

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Open Green Special 15-3B 1 pc.

฿ 237.99

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Open Blue Special 15-3C 1 pc.

฿ 237.99

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Closed Red Special 15-4A 1 pc.

฿ 237.99

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Closed Green Special 15-4B 1 pc.

฿ 237.99

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Closed Blue Special 15-4C 1 pc.

฿ 245.13

HEATSTROKE MEASURES SIGNS 2 Piece(s) 5 Day(s) Normally Open Red Special 15-6A 1 pc.

฿ 237.99

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Normally Open Green Special 15-6B 1 pc.

฿ 245.13

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Normally Open Blue Special 15-6C 1 pc.

฿ 245.13

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Normally Closed Red Special 15-7A (Red) 1 pc.

฿ 237.99

HEATSTROKE MEASURES SIGNS 2 Piece(s) 5 Day(s) Normally Closed Green Special 15-7B (Green) 1 pc.

฿ 237.99

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Normally Closed Blue Special 15-7C 1 pc.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    50 Pills X 2
  • Material Details
    PET
  • Print Direction
    Double-sided print
  • Specifications
    4 mmφ Hole X 1
  • Specification 2
    Laminated
  • Amount Of Content
    1 pc.

Product Description

Available in 3 colors: red, green and blue

Part Number
151011
151012
151013
151021
151022
151023
151031
151032
151033
151041
151042
151043
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contens Displayed Detail Color Cord Amount Of Content

฿ 237.99

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Open Red Special 15-3A 1 pc.

฿ 237.99

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Open Green Special 15-3B 1 pc.

฿ 237.99

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Open Blue Special 15-3C 1 pc.

฿ 237.99

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Closed Red Special 15-4A 1 pc.

฿ 237.99

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Closed Green Special 15-4B 1 pc.

฿ 237.99

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Closed Blue Special 15-4C 1 pc.

฿ 245.13

HEATSTROKE MEASURES SIGNS 2 Piece(s) 5 Day(s) Normally Open Red Special 15-6A 1 pc.

฿ 237.99

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Normally Open Green Special 15-6B 1 pc.

฿ 245.13

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Normally Open Blue Special 15-6C 1 pc.

฿ 245.13

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Normally Closed Red Special 15-7A (Red) 1 pc.

฿ 237.99

HEATSTROKE MEASURES SIGNS 2 Piece(s) 5 Day(s) Normally Closed Green Special 15-7B (Green) 1 pc.

฿ 237.99

HEATSTROKE MEASURES SIGNS 1 Piece(s) 10 Day(s) Normally Closed Blue Special 15-7C 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1