(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Antistatic Sheet EPT-2

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Use below 60°C.

Specifications of 354032

  • Width(mm)
    49
  • Product Type
    Antistatic Countermeasures - Sheet
  • Length(m)
    0.061
  • Details Type
    Back Side Sticker Type
  • Cord
    EPT-2
  • Specifications
    Non-Restickable Type / Cutting Possible
  • Amount Of Content
    1 pc.
Part Number
354032
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 460.17

ANTISTATIC SHEET EPT-2 1 Piece(s) 6 Day(s) 1 pc.

Basic Specifications

  • Width(mm)
    49
  • Product Type
    Antistatic Countermeasures - Sheet
  • Length(m)
    0.061
  • Details Type
    Back Side Sticker Type
  • Cord
    EPT-2
  • Specifications
    Non-Restickable Type / Cutting Possible
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Achieves an excellent static removal effect by neutralizing static electricity with a corona discharge.
· A corona discharge instantly neutralizes static electricity by generating a + or - charge when a + or - charge approaches.
[Applications]
· Reduces static electricity in the human body
· Prevents uncomfortable electric shock
· Prevents malfunctions of electronic equipment
[Material]
· Front: acrylic (conductive fiber), back: water-soluble high viscosity adhesive

Specifications of 354032

  • Width(mm)
    49
  • Product Type
    Antistatic Countermeasures - Sheet
  • Length(m)
    0.061
  • Details Type
    Back Side Sticker Type
  • Cord
    EPT-2
  • Specifications
    Non-Restickable Type / Cutting Possible
  • Amount Of Content
    1 pc.
Part Number
354032
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 460.17

ANTISTATIC SHEET EPT-2 1 Piece(s) 6 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1