(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ Long shank coated spiral fluted taps for tappingthreads in deep holes that cannot be reachedwith a standard overall length.
Part Number |
---|
VPOQ4.0IL10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,226.92 | HSS_SPIRAL POINTED TAPS | 1 Piece(s) | 7 Day(s) | M4 | 0.7 | 100 | P2 | 11 | 17 | 5 | 4 | 7 | c |
Loading...
Please check the type/dimensions/specifications of the part VPOQ4.0IL10 in the Long Shank Spiral Pointed Taps, Coated_LS-PO-V series.
Part Number |
---|
VPOQ3.0GL10 |
VPOQ5.0KL10 |
VPOQ6.0ML10 |
VPOQ6.0ML15 |
VPOR010NL15 |
VPOR010OL15 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,304.32 | 1 Piece(s) | 7 Day(s) | M3 | 0.5 | 100 | P2 | 9 | 14 | 4 | 3.2 | 6 | c | ||
฿ 1,151.33 | 1 Piece(s) | 7 Day(s) | M5 | 0.8 | 100 | P2 | 13 | 22 | 5.5 | 4.5 | 7 | c | ||
฿ 1,051.55 | 1 Piece(s) | 7 Day(s) | M6 | 1 | 100 | P2 | 15 | 26 | 6 | 4.5 | 7 | c | ||
฿ 1,701.61 | 1 Piece(s) | 20 Day(s) | M6 | 1 | 150 | P2 | 15 | 26 | 6 | 4.5 | 7 | c | ||
฿ 2,434.51 | 1 Piece(s) | 7 Day(s) | M10 | 1.25 | 150 | P3 | 23 | - | 7 | 5.5 | 8 | e | ||
฿ 2,048.10 | 1 Piece(s) | 10 Day(s) | M10 | 1.5 | 150 | P3 | 23 | - | 7 | 5.5 | 8 | e |
How can we improve?
How can we improve?