(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ The +PO is a spiral pointed tap for through holetapping and is suitable for synchronous feedprocessing in middle to high thread processingof soft steel materials whose chips easily weldto the taps thread such as low carbon steels.
Part Number |
---|
POQ1.4CX |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | work material | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 945.12 | HSS_SPIRAL POINTED TAPS | 1 Piece(s) | 20 Day(s) | M1.4 | 0.3 | Low-Carbon Steel (carbon alloy less than 0.25%)[○] / Medium carbon steel (carbon content 0.25 to 0.45%)[○] / High Carbon Steel (C with a content over 0.45%)[○] / Alloy Steel (SCM)[○] / Stainless steel (SUS)[○] | 36 | P2 | 5.4 | - | 3 | 2.5 | 5 | 2 | a | Oxidation treatment |
Loading...
Screw Types | Meter | Chamfer threads | 5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
Tap Type | Point tap | Hole type | For through hole | Coating Y/N | NA |
How can we improve?
How can we improve?