(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ The PO LH is a spiral pointed tap for left handthreads in through hole tapping.
Part Number |
---|
POQU04N-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 775.00 | HSS_SPIRAL POINTED TAPS | 1 Piece(s) | 31 Day(s) | unified | 1/4-20UNC | - | 62 | P2 | 15 | 26 | 6 | 4.5 | 7 | 3 | c |
Loading...
Chamfer threads | 5P | Tool Material Type | High-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) |
---|---|---|---|---|---|
Tap Type | Point tap | Hole type | For through hole | Coating Y/N | NA |
Threaded Direction | For Left Screws |
Please check the type/dimensions/specifications of the part POQU04N-L in the Spiral Pointed Taps for Left Hand Threads_PO-LH series.
Part Number |
---|
POQ3.0G-L |
POQ6.0M-L |
POQU05M-L |
POR010N-L |
POR016O-L |
POR8.0N-L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 510.95 | 1 Piece(s) | 20 Day(s) | Meter | M3 | 0.5 | 46 | P2 | 9 | 14 | 4 | 3.2 | 6 | 3 | c | ||
฿ 590.77 | 1 Piece(s) | 20 Day(s) | Meter | M6 | 1 | 62 | P2 | 15 | 26 | 6 | 4.5 | 7 | 3 | c | ||
฿ 858.65 | 1 Piece(s) | 20 Day(s) | unified | 5/16-24UNF | - | 70 | P2 | 19 | - | 6.2 | 5 | 8 | 3 | e | ||
฿ 1,180.00 | 1 Piece(s) | 31 Day(s) | Meter | M10 | 1.25 | 75 | P3 | 23 | - | 7 | 5.5 | 8 | 3 | e | ||
฿ 3,039.00 | 1 Piece(s) | 31 Day(s) | Meter | M16 | 1.5 | 95 | P3 | 26 | - | 12.5 | 10 | 13 | 3 | e | ||
฿ 801.21 | 1 Piece(s) | 20 Day(s) | Meter | M8 | 1.25 | 70 | P3 | 19 | - | 6.2 | 5 | 8 | 3 | e |
How can we improve?
How can we improve?