1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Spiral Pointed Taps for Stainless Steels_SU+PO (Part Number)

HSS_SPIRAL POINTED TAPS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 290.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ The SU+PO/SU-PO taps are designed for stainless steel that causes work harden easily. The cuttinggeometry is also suited for tapping through holes in chromium steel and molybdenum steel.
■To prevent chip welding, the tap's surface is oxidized.

 
Part Number
PUMS024O
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment

฿ 6,347.54

HSS_SPIRAL POINTED TAPS 1 Piece(s) 20 Day(s) MeterM241.5120P439-1915183eOxidation treatment

Loading...

  1. 1

Basic Information

Chamfer threads 5P Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Steel casting (SC)
Tap Type Point tap Hole type For through hole Coating Y/N NA

Please check the type/dimensions/specifications of the part PUMS024O in the Spiral Pointed Taps for Stainless Steels_SU+PO series.

Products with similar specification

Part Number
PUMQ3.0G
PUMQ3.0H
PUMQ3.5H
PUMS024S
PUMS027O
PUMS027S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Surface Treatment

฿ 382.00

1 Piece(s) Available 5 Day(s) MeterM30.546P291443.263cOxidation treatment

฿ 443.22

1 Piece(s) 7 Day(s) MeterM30.646P291443.263cOxidation treatment

฿ 392.00

1 Piece(s) Same day MeterM3.50.652P211165473cOxidation treatment

฿ 5,516.00

1 Piece(s) Available 5 Day(s) MeterM243120P439-1915183eOxidation treatment

฿ 8,965.30

1 Piece(s) 7 Day(s) MeterM271.5130P439-2015184eOxidation treatment

฿ 8,965.30

1 Piece(s) 7 Day(s) MeterM273130P439-2015184eOxidation treatment