1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Long Shank Hand Taps for American Taper Pipe Threads_LS-NPT (Part Number)

Long Shank Hand Taps for American Taper Pipe Threads_LS-NPT
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • From :
    ฿ 2,787.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ The LS-NPT is a long shank tap for the Americantapered pipe threads and is used for productswhose main purpose is the tightness of threadedparts in connection with pipe parts etc.

 
Part Number
TNPT01LL10
TNPT02LL10
TNPT02LL15
TNPT04OL10
TNPT04OL15
TNPT06OL10
TNPT06OL15
TNPT08QL15
TNPT12QL15SALE
TNPT16TL15SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Length to standard diameter part
(mm)
Outer Diameter Reference Dimension
(mm)

฿ 2,787.05

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 1/1627100178694i127.770

฿ 2,787.05

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 1/827100198694h12.0510.117

฿ 5,198.00

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 1/827150198694h12.0510.117

฿ 3,920.87

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 1/41810028119124h17.4513.426

฿ 5,293.54

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 1/41815028119124h17.4513.426

฿ 4,591.48

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 3/818100281411144h17.6516.866

฿ 8,646.01

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 3/818150281411144h17.6516.866

฿ 10,434.12

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 1/214150351814174h22.8520.980

฿ 16,340.85

฿ 15,643.10

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 3/414150352317204h22.9526.325

฿ 23,013.75

฿ 22,054.08

HSS_HAND TAPS 1 Piece(s) 20 Day(s) 111.5150452621245h27.4032.934

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Chamfer threads 3P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Tap for pipes Hole type For through hole / For blind hole
Coating Y/N NA Class ANSI G