(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PI7010O |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 464.00 | HSS_SPIRAL POINTED TAPS | 1 Piece(s) | 31 Day(s) |
Loading...
Screw Types | Meter | Nominal | M10 | Pitch, Number of Threading(mm) | 1.5 |
---|---|---|---|---|---|
Chamfer threads | 5P | Tool Material Type | High-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) |
Tap Type | Spiral Tap | Hole type | For through hole | Coating Y/N | NA |
Overall Length (L)(mm) | 75 | Thread Length(mm) | 23 | Shank diameter (Ds)(mm) | 7 |
Shank square width (K)(mm) | 5.5 | Shank square part length(mm) | 8 | Number of Grooves | 3 |
Shape | e | Surface Treatment | Oxidation treatment |
Please check the type/dimensions/specifications of the part PI7010O in the I-Series General Purpose Point Tap IPO series.
How can we improve?
How can we improve?