(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

5333 Long Sleeved Blouson Jacket (for Fall and Winter, 100% Cotton) (5333-1-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5333-1-3L
5333-1-4L
5333-1-6L
5333-1-L
5333-1-LL
5333-1-M
5333-1-S
5333-5-3L
5333-5-4L
5333-5-6L
5333-5-L
5333-5-LL
5333-5-M
5333-5-S
5333-22-3L
5333-22-4L
5333-22-6L
5333-22-L
5333-22-LL
5333-22-M
5333-22-S
5333-54-3L
5333-54-4L
5333-54-6L
5333-54-L
5333-54-LL
5333-54-M
5333-54-S
5333-107-3L
5333-107-4L
5333-107-6L
5333-107-L
5333-107-LL
5333-107-M
5333-107-S
5333-208-3L
5333-208-4L
5333-208-6L
5333-208-L
5333-208-LL
5333-208-M
5333-208-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Product Code Amount Of Content

฿ 1,838.28

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 3L 54 126 62 Navy 4536309188171 1 Pair

฿ 1,880.61

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 4L 56 134 62 Navy 4536309188188 1 Pair

฿ 2,158.77

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 6L 58 144 62 Navy 4536309188195 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue L 50 118 58 Navy 4536309188157 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue LL 52 122 60 Navy 4536309188164 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue M 48 114 56 Navy 4536309188140 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue S 46 110 54 Navy 4536309258003 1 Pair

฿ 1,838.28

WORK CLOTHES 1 Piece(s) 7 Day(s) White 3L 54 126 62 Ivory 4536309217864 1 Pair

฿ 1,880.61

WORK CLOTHES 1 Piece(s) 7 Day(s) White 4L 56 134 62 Ivory 4536309217871 1 Pair

฿ 2,158.77

WORK CLOTHES 1 Piece(s) 7 Day(s) White 6L 58 144 62 Ivory 4536309217888 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) White L 50 118 58 Ivory 4536309217840 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) White LL 52 122 60 Ivory 4536309217857 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) White M 48 114 56 Ivory 4536309217833 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) White S 46 110 54 Ivory 4536309258010 1 Pair

฿ 1,838.28

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 3L 54 126 62 Silver gray 4536309188232 1 Pair

฿ 1,880.61

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 4L 56 134 62 Silver gray 4536309188249 1 Pair

฿ 2,158.77

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 6L 58 144 62 Silver gray 4536309188256 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray L 50 118 58 Silver gray 4536309188218 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray LL 52 122 60 Silver gray 4536309188225 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray M 48 114 56 Silver gray 4536309188201 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray S 46 110 54 Silver gray 4536309258027 1 Pair

฿ 1,838.28

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 3L 54 126 62 Indigo 4536309188294 1 Pair

฿ 1,880.61

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 4L 56 134 62 Indigo 4536309188300 1 Pair

฿ 2,158.77

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 6L 58 144 62 Indigo 4536309188317 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue L 50 118 58 Indigo 4536309188270 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue LL 52 122 60 Indigo 4536309188287 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue M 48 114 56 Indigo 4536309188263 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue S 46 110 54 Indigo 4536309258034 1 Pair

฿ 1,838.28

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 3L 54 126 62 Moss green 4536309188355 1 Pair

฿ 1,880.61

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 4L 56 134 62 Moss green 4536309188362 1 Pair

฿ 2,158.77

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 6L 58 144 62 Moss green 4536309188379 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Green L 50 118 58 Moss green 4536309188331 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Green LL 52 122 60 Moss green 4536309188348 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Green M 48 114 56 Moss green 4536309188324 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Green S 46 110 54 Moss green 4536309258041 1 Pair

฿ 1,838.28

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 3L 54 126 62 Mist Blue 4536309188416 1 Pair

฿ 1,880.61

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 4L 56 134 62 Mist Blue 4536309188423 1 Pair

฿ 2,158.77

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 6L 58 144 62 Mist Blue 4536309188430 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue L 50 118 58 Mist Blue 4536309188393 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue LL 52 122 60 Mist Blue 4536309188409 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue M 48 114 56 Mist Blue 4536309188386 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue S 46 110 54 Mist Blue 4536309258058 1 Pair

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material Custom Design
    Excellent Sweat Absorption
  • Material Custom Design 2
    Shrink-Proof Wrinkle-Proof Processing
  • Material Custom Design 3
    Tough Material
  • Function
    Metal button and metal fastener
  • Mass(g)
    650
  • Amount Of Content
    1 Pair

Product Description

100% cotton work clothing.
[Features]
· High quality and low price.
· Easy to care for with shrinkage and wrinkle prevention processing.
[Applications]
· Optimal as work clothing for work sites in general.

Part Number
5333-1-3L
5333-1-4L
5333-1-6L
5333-1-L
5333-1-LL
5333-1-M
5333-1-S
5333-5-3L
5333-5-4L
5333-5-6L
5333-5-L
5333-5-LL
5333-5-M
5333-5-S
5333-22-3L
5333-22-4L
5333-22-6L
5333-22-L
5333-22-LL
5333-22-M
5333-22-S
5333-54-3L
5333-54-4L
5333-54-6L
5333-54-L
5333-54-LL
5333-54-M
5333-54-S
5333-107-3L
5333-107-4L
5333-107-6L
5333-107-L
5333-107-LL
5333-107-M
5333-107-S
5333-208-3L
5333-208-4L
5333-208-6L
5333-208-L
5333-208-LL
5333-208-M
5333-208-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Product Code Amount Of Content

฿ 1,838.28

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 3L 54 126 62 Navy 4536309188171 1 Pair

฿ 1,880.61

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 4L 56 134 62 Navy 4536309188188 1 Pair

฿ 2,158.77

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue 6L 58 144 62 Navy 4536309188195 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue L 50 118 58 Navy 4536309188157 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue LL 52 122 60 Navy 4536309188164 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue M 48 114 56 Navy 4536309188140 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Navy Blue S 46 110 54 Navy 4536309258003 1 Pair

฿ 1,838.28

WORK CLOTHES 1 Piece(s) 7 Day(s) White 3L 54 126 62 Ivory 4536309217864 1 Pair

฿ 1,880.61

WORK CLOTHES 1 Piece(s) 7 Day(s) White 4L 56 134 62 Ivory 4536309217871 1 Pair

฿ 2,158.77

WORK CLOTHES 1 Piece(s) 7 Day(s) White 6L 58 144 62 Ivory 4536309217888 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) White L 50 118 58 Ivory 4536309217840 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) White LL 52 122 60 Ivory 4536309217857 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) White M 48 114 56 Ivory 4536309217833 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) White S 46 110 54 Ivory 4536309258010 1 Pair

฿ 1,838.28

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 3L 54 126 62 Silver gray 4536309188232 1 Pair

฿ 1,880.61

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 4L 56 134 62 Silver gray 4536309188249 1 Pair

฿ 2,158.77

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray 6L 58 144 62 Silver gray 4536309188256 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray L 50 118 58 Silver gray 4536309188218 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray LL 52 122 60 Silver gray 4536309188225 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray M 48 114 56 Silver gray 4536309188201 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Gray S 46 110 54 Silver gray 4536309258027 1 Pair

฿ 1,838.28

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 3L 54 126 62 Indigo 4536309188294 1 Pair

฿ 1,880.61

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 4L 56 134 62 Indigo 4536309188300 1 Pair

฿ 2,158.77

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 6L 58 144 62 Indigo 4536309188317 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue L 50 118 58 Indigo 4536309188270 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue LL 52 122 60 Indigo 4536309188287 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue M 48 114 56 Indigo 4536309188263 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue S 46 110 54 Indigo 4536309258034 1 Pair

฿ 1,838.28

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 3L 54 126 62 Moss green 4536309188355 1 Pair

฿ 1,880.61

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 4L 56 134 62 Moss green 4536309188362 1 Pair

฿ 2,158.77

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 6L 58 144 62 Moss green 4536309188379 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Green L 50 118 58 Moss green 4536309188331 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Green LL 52 122 60 Moss green 4536309188348 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Green M 48 114 56 Moss green 4536309188324 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Green S 46 110 54 Moss green 4536309258041 1 Pair

฿ 1,838.28

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 3L 54 126 62 Mist Blue 4536309188416 1 Pair

฿ 1,880.61

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 4L 56 134 62 Mist Blue 4536309188423 1 Pair

฿ 2,158.77

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 6L 58 144 62 Mist Blue 4536309188430 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue L 50 118 58 Mist Blue 4536309188393 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue LL 52 122 60 Mist Blue 4536309188409 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue M 48 114 56 Mist Blue 4536309188386 1 Pair

฿ 1,759.67

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue S 46 110 54 Mist Blue 4536309258058 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1