(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

4119 2-Tuck Slacks (for Autumn and Winter, for Male/Female)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,502.29 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4119-107-95
4119-107-100
4119-107-105
4119-107-110
4119-107-120
4119-107-130
4119-204-70
4119-204-73
4119-204-76
4119-204-79
4119-204-82
4119-204-85
4119-204-88
4119-204-91
4119-204-95
4119-204-100
4119-204-105
4119-204-110
4119-204-120
4119-204-130
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Inseam
(cm)
Waist
(cm)
Color Details Product Code Amount Of Content

฿ 1,538.57

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 78 95 Moss green 4536309136929 1 pc.

฿ 1,538.57

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 78 100 Moss green 4536309136936 1 pc.

฿ 1,580.90

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 76 105 Moss green 4536309136943 1 pc.

฿ 1,580.90

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 76 110 Moss green 4536309136950 1 pc.

฿ 1,623.23

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 76 120 Moss green 4536309136967 1 pc.

฿ 1,901.39

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 76 130 Moss green 4536309136974 1 pc.

฿ 1,502.29

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 80 70 Powder blue 4536309136981 1 pc.

฿ 1,502.29

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 80 73 Powder blue 4536309136998 1 pc.

฿ 1,502.29

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 80 76 Powder blue 4536309137001 1 pc.

฿ 1,502.29

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 80 79 Powder blue 4536309137018 1 pc.

฿ 1,502.29

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 80 82 Powder blue 4536309137025 1 pc.

฿ 1,502.29

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 80 85 Powder blue 4536309137032 1 pc.

฿ 1,502.29

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 80 88 Powder blue 4536309137049 1 pc.

฿ 1,538.57

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 78 91 Powder blue 4536309137056 1 pc.

฿ 1,538.57

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 78 95 Powder blue 4536309137063 1 pc.

฿ 1,538.57

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 78 100 Powder blue 4536309137070 1 pc.

฿ 1,580.90

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 76 105 Powder blue 4536309137087 1 pc.

฿ 1,580.90

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 76 110 Powder blue 4536309137094 1 pc.

฿ 1,623.23

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 76 120 Powder blue 4536309137100 1 pc.

฿ 1,901.39

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 76 130 Powder blue 4536309137117 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material Custom Design
    Eco Mark Certified
  • Material Custom Design 3
    T/C soft twill
  • Function
    Metal button and front metal fastener
  • Mass(g)
    550
  • Amount Of Content
    1 pc.

Product Description

T/C soft twill pants optimal as a uniform.
[Features]
· 2-tuck pants.
· Anti-static material work clothing.
· Name tag: Allows the name of the owner to be written on the inside of the garment.
[Applications]
· For work sites in general.

Part Number
4119-107-95
4119-107-100
4119-107-105
4119-107-110
4119-107-120
4119-107-130
4119-204-70
4119-204-73
4119-204-76
4119-204-79
4119-204-82
4119-204-85
4119-204-88
4119-204-91
4119-204-95
4119-204-100
4119-204-105
4119-204-110
4119-204-120
4119-204-130
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Inseam
(cm)
Waist
(cm)
Color Details Product Code Amount Of Content

฿ 1,538.57

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 78 95 Moss green 4536309136929 1 pc.

฿ 1,538.57

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 78 100 Moss green 4536309136936 1 pc.

฿ 1,580.90

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 76 105 Moss green 4536309136943 1 pc.

฿ 1,580.90

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 76 110 Moss green 4536309136950 1 pc.

฿ 1,623.23

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 76 120 Moss green 4536309136967 1 pc.

฿ 1,901.39

WORK CLOTHES 1 Piece(s) 7 Day(s) Green 76 130 Moss green 4536309136974 1 pc.

฿ 1,502.29

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 80 70 Powder blue 4536309136981 1 pc.

฿ 1,502.29

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 80 73 Powder blue 4536309136998 1 pc.

฿ 1,502.29

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 80 76 Powder blue 4536309137001 1 pc.

฿ 1,502.29

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 80 79 Powder blue 4536309137018 1 pc.

฿ 1,502.29

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 80 82 Powder blue 4536309137025 1 pc.

฿ 1,502.29

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 80 85 Powder blue 4536309137032 1 pc.

฿ 1,502.29

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 80 88 Powder blue 4536309137049 1 pc.

฿ 1,538.57

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 78 91 Powder blue 4536309137056 1 pc.

฿ 1,538.57

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 78 95 Powder blue 4536309137063 1 pc.

฿ 1,538.57

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 78 100 Powder blue 4536309137070 1 pc.

฿ 1,580.90

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 76 105 Powder blue 4536309137087 1 pc.

฿ 1,580.90

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 76 110 Powder blue 4536309137094 1 pc.

฿ 1,623.23

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 76 120 Powder blue 4536309137100 1 pc.

฿ 1,901.39

WORK CLOTHES 1 Piece(s) 7 Day(s) Blue 76 130 Powder blue 4536309137117 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2